BOOSTXL-DRV3245AQ1

BOOSTXL-DRV3245AQ1

Order now

Overview

The Texas Instruments BOOSTXL-DRV3245AQ1 evaluation module (EVM) helps designers evaluate the operation and performance of the DRV3245AQPHPRQ1 motor gate driver. The EVM utilizes a compact and modular form for ease of use and is designed to dock with compatible TI LaunchPads for a complete motor control system. The device together with an MCU offers flexible configurability and can run a motor through an easy-to-use Graphical User Inteface. Note: Does not include TMS570LS1224 Launchpad or recommended motor.

Features
  • Operating supply voltage as low as 4.5V, 45V Abs Max
  • Six N-Channel MOSFETs with low side current monitoring through on board shunt resistors and reverse polarity protection
  • Protected phase voltages provided to header pins through divider
  • Connector available for Hall or Encoder sensor input
  • Compatible with Hercules LAUNCHXL2-TMS57012 LaunchPad and many other TI LaunchPads
BLDC drivers
DRV3245E-Q1 Automotive, grade 0, 12V battery, 3-phase gate driver unit (GDU) with accurate current sensing DRV3245Q-Q1 Automotive, grade 1, 12V battery, 3-phase gate driver unit (GDU) with accurate current sensing
Download View video with transcript Video
Important note

BOOSTXL-DRV3245AQ1 is a prototype evaluation module and is available in limited quantities.

Order & start development

Evaluation board

BOOSTXL-DRV3245AQ1 — DRV3245Q-Q1 Automotive 3-Phase Motor Gate Driver Evaluation Module

Supported products & hardware

BOOSTXL-DRV3245AQ1 DRV3245Q-Q1 Automotive 3-Phase Motor Gate Driver Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Certificate BOOSTXL-DRV3245AQ1 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos