A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
DRV3233-Q1 ACTIVE Automotive 12V and 24V battery 3-phase gate driver unit with accurate current sensing Performance and system cost optimized automotive 12V and 24V battery 3-phase gate driver with accurate current sensing

Product details

Rating Automotive Architecture Gate driver Control interface 1xPWM, 3xPWM, 6xPWM Gate drive (A) 1 Vs (min) (V) 4.5 Vs ABS (max) (V) 45 Features Current sense Amplifier, Phase Comparators, SPI/I2C, Watchdog timer Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Compliant
Rating Automotive Architecture Gate driver Control interface 1xPWM, 3xPWM, 6xPWM Gate drive (A) 1 Vs (min) (V) 4.5 Vs ABS (max) (V) 45 Features Current sense Amplifier, Phase Comparators, SPI/I2C, Watchdog timer Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Compliant
HTQFP (PHP) 48 81 mm² (9 mm × 9 mm)
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 0:
      –40°C to +150°C, TA
  • SafeTI™semiconductor component
    • Developed according to the applicable requirements of ISO 26262
  • 4.5-V to 45-V operating voltage
  • Programmable peak gate drive currents up to 1A
  • Charge-pump gate driver for 100% Duty Cycle
  • Current-shunt amplifiers and phase comparators
    • A Device: 3 current-shunt amplifiers and 3-phase comparators with status through SPI
    • B Device: 2 current-shunt amplifiers and 3-phase comparators with real-time monitor through digital pins
  • 3-PWM or 6-PWM input control up to 20 kHz
  • Single PWM-mode commutation capability
  • Supports both 3.3-V and 5-V digital interface
  • Serial peripheral interface (SPI)
  • Thermally-enhanced 48-Pin HTQFP
  • Protection features:
    • Internal regulators, battery voltage monitor
    • SPI CRC
    • Clock monitor
    • Analog built-in self test
    • Programmable dead-time control
    • MOSFET shoot-through prevention
    • MOSFET VDS overcurrent monitors
    • Gate-source voltage real time monitor
    • Overtemperature warning
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 0:
      –40°C to +150°C, TA
  • SafeTI™semiconductor component
    • Developed according to the applicable requirements of ISO 26262
  • 4.5-V to 45-V operating voltage
  • Programmable peak gate drive currents up to 1A
  • Charge-pump gate driver for 100% Duty Cycle
  • Current-shunt amplifiers and phase comparators
    • A Device: 3 current-shunt amplifiers and 3-phase comparators with status through SPI
    • B Device: 2 current-shunt amplifiers and 3-phase comparators with real-time monitor through digital pins
  • 3-PWM or 6-PWM input control up to 20 kHz
  • Single PWM-mode commutation capability
  • Supports both 3.3-V and 5-V digital interface
  • Serial peripheral interface (SPI)
  • Thermally-enhanced 48-Pin HTQFP
  • Protection features:
    • Internal regulators, battery voltage monitor
    • SPI CRC
    • Clock monitor
    • Analog built-in self test
    • Programmable dead-time control
    • MOSFET shoot-through prevention
    • MOSFET VDS overcurrent monitors
    • Gate-source voltage real time monitor
    • Overtemperature warning

The DRV3245E-Q1 device is a FET gate driver IC for three-phase motor-drive applications. The device is intended for high-temperature automotive applications and is designed according to the applicable requirements of ISO 26262 for functional safety applications. The device provides three half-bridge drivers each capable of driving a high-side and low-side N-channel MOSFET while also providing sophisticated protection and monitoring of the FETs. A charge-pump driver enables 100% duty cycle and supports low battery voltages during cold-crank operation. The integration of current-sense amplifiers, integrated phase comparators, and SPI-based configuration enable reduction of the bill of materials (BOM) and space on the printed circuit board (PCB) because of the elimination of most external and passive components.

The DRV3245E-Q1 device also integrates diagnostics and protection for each internal block and provides support for common system diagnostic checks each of which can be instantiated and reported through SPI. This flexibility of the integrated features allows the device to integrate seamlessly into a variety of safety architectures.

The DRV3245E-Q1 device is a FET gate driver IC for three-phase motor-drive applications. The device is intended for high-temperature automotive applications and is designed according to the applicable requirements of ISO 26262 for functional safety applications. The device provides three half-bridge drivers each capable of driving a high-side and low-side N-channel MOSFET while also providing sophisticated protection and monitoring of the FETs. A charge-pump driver enables 100% duty cycle and supports low battery voltages during cold-crank operation. The integration of current-sense amplifiers, integrated phase comparators, and SPI-based configuration enable reduction of the bill of materials (BOM) and space on the printed circuit board (PCB) because of the elimination of most external and passive components.

The DRV3245E-Q1 device also integrates diagnostics and protection for each internal block and provides support for common system diagnostic checks each of which can be instantiated and reported through SPI. This flexibility of the integrated features allows the device to integrate seamlessly into a variety of safety architectures.

Download View video with transcript Video
Request more information

Full data sheet is available. Request now

Evaluation module (BOOSTXL-DRV3245AQ1) is available. Request now

Safety documentation is available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
DRV3245Q-Q1 ACTIVE Automotive, grade 1, 12V battery, 3-phase gate driver unit (GDU) with accurate current sensing Alternate GPN is Grade 1 device (which DRV3245E is Grade 0). If end application does not need Auto Grade 0 temperature range, DRV3245Q-Q1 device can be used.
Similar functionality to the compared device.
NEW DRV3263-Q1 PREVIEW Automotive, 48V battery three-phase gate driver unit with accurate current sensing Automotive, 48V or 24V battery 3-phase gate driver with high side cutoffs and accurate current sensing

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet DRV3245E-Q1 3-Phase Grade 0 Automotive Gate Driver Unit (GDU) With High Performance Sensing, Protection and Diagnostics datasheet PDF | HTML Mar 29, 2019
Application note Best Practices for Board Layout of Motor Drivers (Rev. B) PDF | HTML Oct 14, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BOOSTXL-DRV3245AQ1 — DRV3245Q-Q1 Automotive 3-Phase Motor Gate Driver Evaluation Module

The Texas Instruments BOOSTXL-DRV3245AQ1 evaluation module (EVM) helps designers evaluate the operation and performance of the DRV3245AQPHPRQ1 motor gate driver. The EVM utilizes a compact and modular form for ease of use and is designed to dock with compatible TI LaunchPads for a complete (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTQFP (PHP) 48 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos