CC2531USB-RD

CC2531USB-RD

Design files

Overview

The CC2531USB-RD provides a PC interface to 802.15.4 / ZigBee applications. The dongle can be plugged directly into your PC and can be used as an IEEE 802.15.4 packet sniffer or for other purposes. With the CC2531 USB Firmware Library available on the web you can develop your own software to utilize this part. To program the dongle, an external programmer (e.g. the CC debugger or SmartRF05EB) is required. This is not included in the kit. The USB dongle can be used as a reference module for prototyping of USB devices and for testing the RF performance of CC2531 with a small size PCB antenna.

Features
  • CC2531 USB Firmware Library and Examples (downloadable from web)
  • RemoTI, TIMAC and Z-Stack for CC2530
  • SmartRF® Studio, Packet Sniffer and Flash Programmer
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR198.PDF (53 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SWRR067.ZIP (485 KB)

Detailed schematic diagram for design layout and components

TIDR197.PDF (166 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Low-power 2.4-GHz products

CC2531Zigbee and IEEE 802.15.4 wireless MCU with up to 256kB Flash and 8kB RAM

Data sheet: PDF
Other wireless products

CC2531-RF4CEZigbee, IEEE 802.15.4 and RF4CE wireless MCU with up to 256kB Flash and 8kB RAM

Data sheet: PDF

Start development

Hardware development

Daughter card

CC2531EMK — CC2531 USB Evaluation Module Kit

The CC2531USB-RD provides a PC interface to 802.15.4 / ZigBee applications. The dongle can be plugged directly into your PC and can be used as an IEEE 802.15.4 packet sniffer or for other purposes. With the CC2531 USB Firmware Library available on the web you can develop your own software to (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
CC2531EM-IOT-HOME-GATEWAY-RD ZigBee Home Automation Gateway reference design CC2531USB-RD CC2531 USB Dongle Reference Design CC2592EMK-RD Standalone 2.4GHz Range Extender Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

CC2531EMK CC2531 USB Evaluation Module Kit

close
Latest version
Version: null
Release date:
Hardware development
Reference design
CC2531EM-IOT-HOME-GATEWAY-RD ZigBee Home Automation Gateway reference design CC2531USB-RD CC2531 USB Dongle Reference Design CC2592EMK-RD Standalone 2.4GHz Range Extender Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos