CC2564MODAEM

CC2564MODAEM

Order now

Overview

The CC2564MODAEM evaluation board contains the Bluetooth BR/EDR/LE HCI solution. Based on TI's CC2564B dual-mode Bluetooth single-chip device, the bCC2564MODA is intended for evaluation and design purposes, reducing design effort and enabling fast time to market.


For a complete evaluation solution, the CC2564MODAEM board plugs directly into TI hardware development kits, including MSP-EXP430F5529, MSP-EXP430F5438, DK-TM4C123G, and DK-TM4C129X. Moreover, a certified and royalty-free TI Bluetooth Stack (TIBLUETOOTHSTACK-SDK) is available for the MSP430 and TM4C12x MCUs.


The CC2564MODA provides best-in-class RF performance with a transmit power and receive sensitivity that provides range of about 2X compared to other BLE-only solutions.

Features
  • Dual-mode (Bluetooth & Bluetooth low energy ) Bluetooth Specification v4.1
  • Integrated antenna on CC2564MODA for ready-to-use application
  • The device is FCC, IC, CE certified with a certified and royalty-free TI Bluetooth Stack, getting started guide, demos, and UART and PCM/I2S Interface
  • Class 1.5 Transmit Power (+10dBm)and High sensitivity (-93 dBm typ.)
  • EM connectors that plug directly into the TI hardware development kits:
    • MSP-EXP430F5529
    • MSP-EXP430F5438
    • DK-TM4C123G
    • DK-TM4C129X

  • 1 CC2564MODAEM board with TI CC2564MODA device
  • 1 jumper block for MSP-EXP430F5438 board
  • 4 jumpers for MSP-EXP430F5529 board
  • MSP-EXP430F5529, MSP-EXP430F5438, DK-TM4C123G, and DK-TM4C129X boards sold separately

Low-power MCUs
MSP430F5229 — 25 MHz MCU with 128KB Flash, 8KB SRAM, 10-bit ADC, comparator, DMA, 1.8V Split-Rail I/O MSP430F5259 — 25 MHz MCU with 128KB Flash, 32KB SRAM, 10-bit ADC, comparator, DMA, 1.8V Split-Rail I/O MSP430F5438 — 25-MHz MCU with 256-KB flash, 16-KB SRAM, 12-bit ADC, DMA, UART/SPI/I2C, timer, HW multiplier MSP430F5638 — 20 MHz MCU with 256KB Flash, 16KB SRAM, 12-bit ADC, 12-bit DAC, comparator, DMA, USB MSP430F5659 — 20 MHz MCU with 512KB Flash, 64KB SRAM, 12-bit ADC, 12-bit DAC, comparator, DMA, USB

 

Wi-Fi products
CC2560 — Bluetooth® 4.0 with enhanced data rate (EDR) CC2564 — Bluetooth® Dual Mode transceiver qualified against Bluetooth Core 4.0 CC2564MODA — Bluetooth® Dual-Mode transceiver module with integrated antenna CC2564MODN — Bluetooth® Dual-Mode transceiver module
Download View video with transcript Video

Order & start development

Evaluation board

CC2564MODAEM — Dual-mode Bluetooth CC2564 Module with Integrated Antenna Evaluation Board

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

CC2564MODAEM — Dual-mode Bluetooth CC2564 Module with Integrated Antenna Evaluation Board

close
Version: null
Release date:
Certification

CC256X-REPORTS — Reports: CC256x Regulatory Certification Reports

Supported products & hardware

Supported products & hardware

Products
Wi-Fi products
CC2564 — Bluetooth® Dual Mode transceiver qualified against Bluetooth Core 4.0 CC2564C — Bluetooth® Dual Mode transceiver qualified against Bluetooth Core 5.1 CC2564MODA — Bluetooth® Dual-Mode transceiver module with integrated antenna CC2564MODN — Bluetooth® Dual-Mode transceiver module
Hardware development
Evaluation board
BOOST-CC2564MODA — TMP107 temperature sensor daisy-chain BoosterPack™ plug-in module CC2564MODAEM — Dual-mode Bluetooth® CC2564 Module with Integrated Antenna Evaluation Board CC2564MODNEM — Dual-mode Bluetooth® CC2564 module evaluation board CC256XCQFN-EM — CC2564C Dual-Mode Bluetooth® Controller Evaluation Module

CC256X-REPORTS — Reports: CC256x Regulatory Certification Reports

close
Version: 5.20.00.00
Release date: Apr 14, 2021
Products
Wi-Fi products
CC2564 — Bluetooth® Dual Mode transceiver qualified against Bluetooth Core 4.0 CC2564C — Bluetooth® Dual Mode transceiver qualified against Bluetooth Core 5.1 CC2564MODA — Bluetooth® Dual-Mode transceiver module with integrated antenna CC2564MODN — Bluetooth® Dual-Mode transceiver module
Hardware development
Evaluation board
BOOST-CC2564MODA — TMP107 temperature sensor daisy-chain BoosterPack™ plug-in module CC2564MODAEM — Dual-mode Bluetooth® CC2564 Module with Integrated Antenna Evaluation Board CC2564MODNEM — Dual-mode Bluetooth® CC2564 module evaluation board CC256XCQFN-EM — CC2564C Dual-Mode Bluetooth® Controller Evaluation Module

Documentation

Link to FCC, ISED, & Certification Reports

Link to FCC, ISED, & Certification Reports

Link to CC2564MODNEM Reference Only Certification Reports

Link to CC2564MODAEM Reference Only Certification Reports

Link to CC256xQFNEM Reference Only Certification Reports

Link to CC256xCQFN-EM Reference Only Certification Reports

Link to BOOST-CC2564MODA Reference Only Certification Reports

Release Information

This page provides access to the Dual Mode BT certification reports. Here you will find certification reports for both modules and EVMs. Note that module certification reports can be reused by the customer for regulatory compliance. However the customer should consult with their regulatory house to ensure they meet the requirements for certification at their product level. EVM certification reports are provided for reference only. When using a chip down version, the customer is responsible for their own certification.

What's new

  • Updated CE certification reports for CC2564 Modules
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 10
Top documentation Type Title Format options Date
* EVM User's guide Dual-Mode Bluetooth CC2564 Module With Integrated Antenna Evaluation Board Jul 7, 2015
Certificate CC2564MODAEM EC Declaration of Conformity (DoC) (Rev. D) Mar 3, 2021
White paper Wireless Connectivity For The Internet of Things, One Size Does Not Fit All (Rev. A) Oct 16, 2017
Technical article The dual-mode Bluetooth® module you’ve been waiting for is here PDF | HTML Feb 17, 2016
More literature Dual-mode Bluetooth CC256x solutions (Rev. C) Feb 3, 2016
User guide TI Dual-mode Bluetooth Stack on STM32F4 MCUs User Guide PDF | HTML Jul 8, 2015
User guide CC2564MODA Evaluation Board Quick Start Guide Jul 1, 2015
User guide CC256xEM Bluetooth Adapter Kit Quick Start Guide May 21, 2015
User guide CC256xEM Bluetooth Adapter Kit User Guide May 19, 2015
White paper Three Flavors of Bluetooth: Which One to Choose? Mar 25, 2014

Related design resources

Hardware development

DEVELOPMENT KIT
MSP-EXP430F5529LP — MSP430F5529 LaunchPad™ development kit for USB
INTERFACE ADAPTER
CC256XSTBTBLESW — TI Dual-mode Bluetooth® Stack on STM32F4 MCUs

Reference designs

REFERENCE DESIGN
BT-MSPAUDSOURCE-RD — Bluetooth and MSP MCU Audio Source Reference Design CC256XEM-RD — CC256x Bluetooth® Reference Design

Software development

DRIVER OR LIBRARY
CC256XB-BT-SP — Bluetooth Service Pack for CC256xB CC256XM4BTBLESW — TI dual-mode Bluetooth® stack on TM4C MCUs CC256XMSPBTBLESW — TI Dual-mode Bluetooth® stack on MSP430™ MCUs
SOFTWARE DEVELOPMENT KIT (SDK)
TIBLUETOOTHSTACK-SDK — TI Dual-Mode Bluetooth® Stack

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos