BT-MSPAUDSOURCE-RD

BT-MSPAUDSOURCE-RD

Design files

Overview

The Bluetooth and low-power MSP microcontroller Audio Source reference design can be used by customers to create a variety of applications for low-end, low-power audio source solutions for applications including toys, projectors, smart remotes and any audio streaming accessories. This reference design is a cost-effective audio implementation and with full design files provided allows you to focus your efforts on application and end product development. This reference design also provides the TI Bluetooth Stack.

Features
  • Enables Bluetooth audio (SBC encode/decode) with low cost, low power MSP430F5229 Microcontroller MCU
  • Design offloads audio processing from MCU to the Bluetooth device which enables low power audio
  • Cost-effective low end wireless audio solution with a four layer layout and QFN packages
  • Core of the solution is TI's SimpleLink™ CC2564 which offers best-in-class Bluetooth performance (+12dBm output power) leading to robust connection over long range
  • CC256x and TI Bluetooth Stack both have Bluetooth Subsystem QDIDs allowing you to only need a Bluetooth End Product Listing
  • This circuit design is tested and includes firmware, demo and wiki page for quick start guide
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR981.PDF (537 KB)

Detailed overview of design layout for component placement

TIDR979.ZIP (26 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDR982.ZIP (646 KB)

Files used for 3D models or 2D drawings of IC components

TIDC547.ZIP (281 KB)

Design file that contains information on physical board layer of design PCB

TIDR980.PDF (1300 KB)

PCB layer plot file used for generating PCB design layout

TIDR978.PDF (89 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Audio ADCs

TLV320ADC310192-dB SNR low-power stereo ADC with digital microphone support and miniDSP

Data sheet: PDF | HTML
Low-power MCUs

MSP430F522925 MHz MCU with 128KB Flash, 8KB SRAM, 10-bit ADC, comparator, DMA, 1.8V Split-Rail I/O

Data sheet: PDF | HTML
Wi-Fi products

CC2560Bluetooth® 4.0 with enhanced data rate (EDR)

Data sheet: PDF | HTML
Wi-Fi products

CC2564Bluetooth® Dual Mode transceiver qualified against Bluetooth Core 4.0

Data sheet: PDF | HTML
Wi-Fi products

CC2564MODABluetooth® Dual-Mode transceiver module with integrated antenna

Data sheet: PDF | HTML
Wi-Fi products

CC2564MODNBluetooth® Dual-Mode transceiver module

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

CC2564MODNEM — Dual-mode Bluetooth® CC2564 module evaluation board

The Bluetooth and low-power MSP microcontroller Audio Source reference design can be used by customers to create a variety of applications for low-end, low-power audio source solutions for applications including toys, projectors, smart remotes and any audio streaming accessories. This reference (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
BT-MSPAUDSOURCE-RD Bluetooth and MSP MCU Audio Source Reference Design CC256XEM-RD CC256x Bluetooth® Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

CC2564MODNEM Dual-mode Bluetooth® CC2564 module evaluation board

close
Latest version
Version: null
Release date:
Hardware development
Reference design
BT-MSPAUDSOURCE-RD Bluetooth and MSP MCU Audio Source Reference Design CC256XEM-RD CC256x Bluetooth® Reference Design

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
User guide Bluetooth Dual Mode Audio Source Reference Design Quick Start Guide (Rev. A) Sep 19, 2014

Related design resources

Software development

DRIVER OR LIBRARY
CC256XM4BTBLESW TI dual-mode Bluetooth® stack on TM4C MCUs CC256XMSPBTBLESW TI Dual-mode Bluetooth® stack on MSP430™ MCUs
SOFTWARE DEVELOPMENT KIT (SDK)
TIBLUETOOTHSTACK-SDK TI Dual-Mode Bluetooth® Stack

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos