CEL-3P-CMP9605

Overview

CEL’s miniature dual-band Wi-Fi 6 + BT5.4 module is a compact radio that includes all the key radio circuitry, including the PMIC, an optimized antenna that delivers robust performance, and castellation connectors for easy manufacturing. The module comes FCC, IC, and CE certified. Simply connect to your device, integrate the proper driver, and you’re well on your way to enabling your product with wireless connectivity.

This versatile radio can work with various host devices. CEL’s team will assist with getting it connected to your HOST and configured properly. The solution also supports various application modes, such as AP, STA, and concurrent AP+STA. Built-in coexistence will allow your application to run both Wi-Fi and Bluetooth.

The antenna boasts high efficiency and omni-directional performance, thus delivering higher throughput, reduced latency, improved power consumption, faster connection speeds, greater network capacity, and simply an optimized network with greater reliability.

Features
  • Frequency: 2.4GHz, 5GHz
  • Wireless Features: Wi-Fi 6, BT5.4
  • Wi-Fi: 802.11ax, TWT, AP, STA
  • Bluetooth: 5.4, Coded PHY, Adv Ext, Coex
  • Architecture: HOSTED
  • Operating System: Linux®, Android™, RTOS
  • Interfaces: Wi-Fi SDIO, BT UART
  • Coexistence: Wi-Fi, Bluetooth
  • Certified: FCC, IC, CE
Wi-Fi products
CC3351 — SimpleLink™ dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy companion IC
Download View video with transcript Video
Photos courtesy of California Eastern Laboratories

Order & start development

Evaluation board

CMP9605 — CC3351 Wi-Fi 6 and Bluetooth 5.4 module with antenna

Supported products & hardware

CMP9605 — CC3351 Wi-Fi 6 and Bluetooth 5.4 module with antenna

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact California Eastern Laboratories.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.