D3-3P-RVP-TDA2X

D3 Embedded DesignCore® RVP-TDA2x development kit for TDA2 processors

D3-3P-RVP-TDA2X

From: D3 Embedded
Order now

Overview

The RVP-TDA2x is a multi-camera platform for high-end ADAS systems. It includes two ARM A15 application processors, up to four Vision Acceleration Pac (EVE) coprocessors, and a hardware-accelerated H.264 encoder. The Development Kit supports eight camera inputs, but can be customized as required. Kit purchase includes software distribution and single-use licensing.

Features
  • TDA2x SoC processor (default)
  • DRA74x “Jacinto 6” processor (option)FPD-Link™ III video inputs (8)
  • HDMI and FPD-Link™ III video display outputs
  • Ethernet, CAN bus, USB3.0, and serial connectivity
  • Compact, rugged packaging for on-vehicle testing
Automotive driver assist SoCs
TDA2E SoC processors with graphics and video acceleration for ADAS applications (23mm package) TDA2EG-17 SoC processors with graphics and video acceleration for ADAS applications (17mm package) TDA2HG SoC processor w/ graphics, video & vision acceleration for ADAS applications TDA2HV SoC processor w/ video & vision acceleration for ADAS applications TDA2LF SoC processor for ADAS applications TDA2SG SoC processor w/ highly-featured graphics, video & vision acceleration for ADAS applications TDA2SX SoC processor w/ full-featured graphics, video & vision acceleration for ADAS applications

 

Industrial mmWave radar sensors
IWRL1432 Single-chip low-power 76GHz to 81GHz industrial mmWave radar sensor
Download View video with transcript Video
Photos courtesy of D3 Embedded

Order & start development

Development kit

RVP-TDA2x — D3 Embedded DesignCore® RVP-TDA2x development kit

Supported products & hardware

RVP-TDA2x D3 Embedded DesignCore® RVP-TDA2x development kit

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact D3 Embedded.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.