DLP3940SQ1EVM

DLP3940SQ1EVM

Order now

Overview

The DLP3940SQ1 evaluation module (EVM) is a complete electronic subsystem designed to control the DLP3940S-Q1, DLPC231S-Q1, and TPS99002SQ1 devices, which support RGB display applications such as augmented reality head-up displays. There are no optical elements provided with this EVM, except for the DMD. Expect that this EVM is procured to mount to a custom-designed picture generation unit (PGU) or projector.

Features
  • DLP3940S-Q1 DMD board with RGB display LED driver and DLPC231S-Q1 DMD controller for DLP3940SQ1EVM kit
  • 600MHz SubLVDS DMD interface for low power and emission
  • DMDs have 0.39-inch diagonal micromirror array
    • 4.5µm micromirror pitch
    • ±14.5° micromirror tilt angle
    • Side illumination enables high efficiency and smaller engine size
    • 10kHz DMD refresh rates over temperature extremes
    • Compatible with LED illumination
  • Video input interface on controller board
    • Single OpenLDI (FPD-Link™ I) port up to 110MHz
    • 24-bit RGB parallel interface up to 110MHz
  • Configurable host interface
    • Inter-Integrated Circuit (I2C) (400kHz)
    • Serial Peripheral Interface (SPI) (10MHz)
Interior display DMDs
DLP3940S-Q1 — Automotive 0.39in DLP® digital micromirror device (DMD) for interior display applications
Download View video with transcript Video
Important note
DLP3940SQ1EVM is a prototype evaluation module and is available in limited quantities.

Order & start development

Evaluation board

DLP3940SQ1EVM — DLP3940S-Q1 evaluation module

Supported products & hardware

DLP3940SQ1EVM — DLP3940S-Q1 evaluation module

close
Version: null
Release date:
Certification

DLP3940SQ1EVM-DOC-CERT — DLP3940SQ1EVM EU Declaration of Conformity (DoC)

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
DLP3940SQ1EVM — DLP3940S-Q1 evaluation module

DLP3940SQ1EVM-DOC-CERT — DLP3940SQ1EVM EU Declaration of Conformity (DoC)

close
Version: 1.0
Release date: Oct 19, 2026
Hardware development
Evaluation board
DLP3940SQ1EVM — DLP3940S-Q1 evaluation module

Release Information

DLP3940SQ1EVM EU Declaration of Conformity (DoC)

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* EVM User's guide DLP3940S-Q1 Evaluation Module PDF | HTML Oct 19, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos