DLPC900REF-SW

DLPC900REF-SW

Downloads

Overview

Texas Instruments provides free software and firmware downloads to give developers flexibility and advanced control of the DLP LightCrafter  6500 and DLP LightCrafter  9000 EVMs. The reference design documentation allows customers to develop custom products based on the DLP6500 and DLP9000 chipsets.

This bundle contains the following components:

  • DLPC900REF-GUI: The software bundle includes the executable files for the PC-based Graphical User Interface (GUI) for easy communication over USB with the DLPC900 controller. The GUI was developed using the QT Library and the QT Creator.
  • DLPC900REF-JTAG: The JTAG Flash Programmer gives developers the ability to load the DLPR900 configuration firmware into flash memory attached to a DLPC900 controller. JTAG boundary scan programming allows developers to install the DLPR900 firmware in the absence of standard USB connectivity.
  • DLP6500-C900REF-EDID: The EDID configuration script updates the DisplayPort EDID on the DLP LightCrafter 6500.
  • DLP9000-C900REF-EDID: The EDID configuration script updates the DisplayPort EDID on the DLP LightCrafter 9000.
  • DLP9000-C900REF-FPGA: This binary file is used to configure the FPGA on the DLP LightCrafter 9000 to enable the display of 24-bit RGB data.

 

Download View video with transcript Video

Downloads

Firmware

DLPC900REF-SW DLP® LightCrafter 6500 and 9000 Firmware and Software Bundle

Supported products & hardware

Supported products & hardware

Products
DLP controllers & drivers
DLPC900 DLP® controller for DLP6500, DLP670S, DLP500YX, and DLP9000 digital micromirror devices (DMDs)
Visible (420 to 700nm) DMDs
DLP5500 0.55-inch XGA DLP® digital micromirror device (DMD) DLP6500FLQ 0.65-inch 1080p type A DLP® digital micromirror device (DMD) DLP6500FYE 0.65-inch 1080p s600 DLP® digital micromirror device (DMD) DLP670S 0.67-inch 2716x1600 DLP® digital micromirror device (DMD) DLP9000 0.9-inch WQXGA DLP® digital micromirror device (DMD)
Hardware development
Evaluation board
DLPLCR55EVM DLP5500 evaluation module for 0.55 1024x768 S450 DLP® digital micromirror device (DMD) DLPLCR65EVM DLP® 0.65-inch, 1080p, S600 digital micromirror device (DMD) evaluation module DLPLCR67EVM DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) evaluation module DLPLCR90EVM DLP® 0.90-inch, WQXGA, Type A digital micromirror device (DMD) evaluation module DLPLCRC900DEVM DLP® LightCrafter™ dual DLPC900 evaluation module DLPLCRC900EVM DLP® LightCrafter™ single DLPC900 evaluation module
Download options

DLPC900REF-SW DLP® LightCrafter 6500 and 9000 Firmware and Software Bundle

close
Latest version
Version: 5.3
Release date: Jun 29, 2024
lock = Requires export approval (1 minute)
Products
DLP controllers & drivers
DLPC900 DLP® controller for DLP6500, DLP670S, DLP500YX, and DLP9000 digital micromirror devices (DMDs)
Visible (420 to 700nm) DMDs
DLP5500 0.55-inch XGA DLP® digital micromirror device (DMD) DLP6500FLQ 0.65-inch 1080p type A DLP® digital micromirror device (DMD) DLP6500FYE 0.65-inch 1080p s600 DLP® digital micromirror device (DMD) DLP670S 0.67-inch 2716x1600 DLP® digital micromirror device (DMD) DLP9000 0.9-inch WQXGA DLP® digital micromirror device (DMD)
Hardware development
Evaluation board
DLPLCR55EVM DLP5500 evaluation module for 0.55 1024x768 S450 DLP® digital micromirror device (DMD) DLPLCR65EVM DLP® 0.65-inch, 1080p, S600 digital micromirror device (DMD) evaluation module DLPLCR67EVM DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) evaluation module DLPLCR90EVM DLP® 0.90-inch, WQXGA, Type A digital micromirror device (DMD) evaluation module DLPLCRC900DEVM DLP® LightCrafter™ dual DLPC900 evaluation module DLPLCRC900EVM DLP® LightCrafter™ single DLPC900 evaluation module

Release Information

Uploaded the Readme file as an asset.

What's new

  • New Debug tab added to GUI

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos