Product details

Illumination wavelength (min) (nm) 420 Illumination wavelength (max) (nm) 700 Display resolution (max) XGA (1024x768) Pattern rate, binary (max) (Hz) 5000 Pattern rate, 8-bit (max) (Hz) 500 Array diagonal (in) 0.55 Micromirror array size 1024 x 768 Micromirror pitch (mm) 0.0108 Micromirror array orientation Orthogonal Rating Catalog Operating temperature range (°C) -20 to 90
Illumination wavelength (min) (nm) 420 Illumination wavelength (max) (nm) 700 Display resolution (max) XGA (1024x768) Pattern rate, binary (max) (Hz) 5000 Pattern rate, 8-bit (max) (Hz) 500 Array diagonal (in) 0.55 Micromirror array size 1024 x 768 Micromirror pitch (mm) 0.0108 Micromirror array orientation Orthogonal Rating Catalog Operating temperature range (°C) -20 to 90
DLP-S450 (FYA) 149 718.06 mm² (0 mm × 0 mm)
  • 0.55-inch micromirror array diagonal
    • 1024 × 768 array of aluminum, micrometer-sized mirrors (XGA resolution)
    • 10.8µm micromirror pitch
    • ±12° micromirror tilt angle (relative to flat state)
    • Designed for corner illumination
  • Designed for use with broadband visible light (420nm–700nm):
    • Window transmission 97% (single pass, through two window surfaces)
    • Micromirror reflectivity 88%
    • Array diffraction efficiency 86%
    • Array fill factor 92%
  • 16-bit, low voltage differential signaling (LVDS) double data rate (DDR) input data bus
  • 200 MHz input data clock rate
  • Dedicated DLPC200 controller for high-speed pattern rates:
    • 5,000Hz (1-bit binary patterns)
    • 500Hz (8-bit grayscale patterns)
  • Dedicated DLPC900 controller for high-speed pattern rates:
    • 10,638.298Hz (1-bit binary patterns)
    • 266.453Hz (8-bit grayscale patterns)
  • Series 450 package characteristics:
    • Thermal area 18mm × 12mm enabling high on-screen lumens (>2000lm)
    • 149 micro pin grid array robust electrical connection
    • Package mates to Amphenol Intercon Systems 450-2.700-L-13.25-149 socket
  • 0.55-inch micromirror array diagonal
    • 1024 × 768 array of aluminum, micrometer-sized mirrors (XGA resolution)
    • 10.8µm micromirror pitch
    • ±12° micromirror tilt angle (relative to flat state)
    • Designed for corner illumination
  • Designed for use with broadband visible light (420nm–700nm):
    • Window transmission 97% (single pass, through two window surfaces)
    • Micromirror reflectivity 88%
    • Array diffraction efficiency 86%
    • Array fill factor 92%
  • 16-bit, low voltage differential signaling (LVDS) double data rate (DDR) input data bus
  • 200 MHz input data clock rate
  • Dedicated DLPC200 controller for high-speed pattern rates:
    • 5,000Hz (1-bit binary patterns)
    • 500Hz (8-bit grayscale patterns)
  • Dedicated DLPC900 controller for high-speed pattern rates:
    • 10,638.298Hz (1-bit binary patterns)
    • 266.453Hz (8-bit grayscale patterns)
  • Series 450 package characteristics:
    • Thermal area 18mm × 12mm enabling high on-screen lumens (>2000lm)
    • 149 micro pin grid array robust electrical connection
    • Package mates to Amphenol Intercon Systems 450-2.700-L-13.25-149 socket

Featuring over 750000 micromirrors, the high-resolution DLP5500 (0.55" XGA) digital micromirror device (DMD) is a spatial light modulator (SLM) that modulates the amplitude, direction, and/or phase of incoming light. This advanced light control technology has numerous applications in the industrial, medical, and consumer markets. The DLP5500 enables fine resolution for 3D printing applications.

Featuring over 750000 micromirrors, the high-resolution DLP5500 (0.55" XGA) digital micromirror device (DMD) is a spatial light modulator (SLM) that modulates the amplitude, direction, and/or phase of incoming light. This advanced light control technology has numerous applications in the industrial, medical, and consumer markets. The DLP5500 enables fine resolution for 3D printing applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
DLP9000 ACTIVE 0.9-inch WQXGA DLP® digital micromirror device (DMD) Higher resolution, type A package 405 nm rating
DLP6500FYE ACTIVE 0.65-inch 1080p s600 DLP® digital micromirror device (DMD) Higher resolution
DLP6500FLQ ACTIVE 0.65-inch 1080p type A DLP® digital micromirror device (DMD) Higher resolution, type A package 405 nm rating
DLP670S ACTIVE 0.67-inch 2716x1600 DLP® digital micromirror device (DMD) Higher resolution

Technical documentation

No results found. Please clear your search and try again.
View all 19
Top documentation Type Title Format options Date
* Data sheet DLP5500 DLP 0.55-Inch XGA Series 450 Digital Micromirror Device datasheet (Rev. H) PDF | HTML Dec 2, 2024
* Errata DLP Products Technical Advisory Jan 20, 2014
User guide DMD Diffraction Efficiency Calculator (Rev. B) PDF | HTML Jan 9, 2026
White paper Using Lasers With DLP DMD Technology (Rev. A) PDF | HTML Aug 25, 2025
Application brief Highly Scalable TI DLP Technology for 3D Machine Vision (Rev. A) PDF | HTML Aug 22, 2025
Application note Digital Micromirror Device Thermal Considerations Including Pulsed Optical Sources (Rev. B) PDF | HTML Apr 4, 2024
Certificate DLPLCR55EVM EU Declaration of Conformity (DoC) Jun 15, 2023
Application note DMD Optical Efficiency for Visible Wavelengths (Rev. B) PDF | HTML Apr 10, 2023
Application note Wavelength Transmittance Considerations for DLP DMD Windows (Rev. E) Dec 17, 2019
Application note DMD Handling Specification (Rev. A) Nov 15, 2019
Application note Mounting Hardware and Quick Reference Guide for DLP® Advanced Light Control DMDs (Rev. A) PDF | HTML Nov 27, 2018
User guide DLPC200 SPI Slave Interface (Rev. C) Mar 23, 2018
Application note DMD 101: Introduction to Digital Micromirror Device (DMD) Technology (Rev. B) Feb 23, 2018
Application note Geometric Optics for DLP® Dec 5, 2013
Application note DLP LightCommander API Application Report (Rev. C) Jun 5, 2013
Application note DLP LightCommander API Reference Manual (Rev. C) May 13, 2013
Application note Using DLP® Development Kits for 3D Optical Metrology Systems May 13, 2011
Application note DLP® Series-450 DMD and System Mounting Concepts Jun 18, 2010
Application note Series 4xx DMD Cleaning Procedure Jun 18, 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLPLCR55EVM — DLP5500 evaluation module for 0.55 1024x768 S450 DLP® digital micromirror device (DMD)

This DLP evaluation module (EVM) houses the DLP5500, a 0.55-inch 2xLVDS DMD containing 1024 x 768 micromirrors with 10.8-µm pitch. When paired with the DLPLCRC900EVM, users get pixel-accurate control with 1-bit pattern rates up to 5,000 Hz. The DLPLCR55EVM is the right evaluation choice for (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DLPLCRC900EVM — DLP® LightCrafter™ single DLPC900 evaluation module

This DLP evaluation module (EVM) houses a single DLPC900 digital micromirror device (DMD) controller, allowing for configurable control of the DLPLCR65EVM and other compatible DMD EVMs. It features input/output triggers for convenient synchronization with cameras, sensors, or other peripheral (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Application software & framework

DLPR200-API-APPSW — Application Programming Interface (API) for DLPC200 Controller

The DLP 0.55 XGA Chipset contains DLP5500, DLPC200 and DLPA200. To enable broad functionality of the chipset, TI is offering DLPC200 configuration and support software. This provides developers the flexibility to time and control the DLP5500 micromirrors for a variety of applications.

Supported products & hardware
Firmware

DLPC900REF-SW — DLP® LightCrafter 6500 and 9000 Firmware and Software Bundle

Texas Instruments provides free software and firmware downloads to give developers flexibility and advanced control of the DLP LightCrafter  6500 and DLP LightCrafter  9000 EVMs. The reference design documentation allows customers to develop custom products based on the DLP6500 and DLP9000 (...)

Supported products & hardware
Firmware

DLPR200-FW — DLPR200 Configuration Firmware for the DLPC200 Controller

The DLP 0.55 XGA Chipset contains DLP5500, DLPC200 and DLPA200. To enable broad functionality of the chipset, TI is offering DLPC200 configuration and support software. This provides developers the flexibility to time and control the DLP5500 micromirrors for a variety of applications.

Supported products & hardware
Firmware

DLPR900PROM — DLPC900 Configuration and Support Firmware

The DLPR900 configuration and support firmware enables broad functionality of the DLPC900 digital controller. The DLPC900 offers reliable operation of DLP670S, DLP6500FYE, DLP6500FLQ, and DLP9000 digital micromirror devices (DMDs). Combined with the DLPC900 controller, the DLPR900 firmware (...)

Supported products & hardware
Simulation model

DLP5500 IBIS Model

DLPC064.ZIP (32 KB) - IBIS model
Supported products & hardware
3D DMD mechanical geometry

DLPM046 — DLP550JE/DLP5500 DMD With FYA Package (Series 450) 3D-CAD Geometry

Supported products & hardware
Calculation tool

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
Supported products & hardware
Design tool

DLP-OMM-SEARCH — DLP® Products third-party search tools

To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)

Supported products & hardware
Design tool

DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES

The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
Supported products & hardware
Design tool

DLPLCR55EVM-DESIGN-TOOL — DLPLCR55EVM Design Files

Design files include the Schematic, BOM, and PCB layout of the DLPLCR55EVM board.
Supported products & hardware
Design tool

DLI-3P-ACCESSORIES — DLi Accessories and Assemblies for DLP® Products

Digital Light Innovations (DLi) offers accessories, boards, and assemblies for development and production with DLP® Products. Examples include DMD controller boards, DMD board assemblies, flex cables, DMD mounting hardware assemblies, LED driver boards, and LED & fiber illumination assemblies.
  • (...)
Supported products & hardware
DMD mounting design

DLP-SERIES-450-MOUNTING — Series 450 DMD mounting and electrical interconnect information

This file includes drawings and 3D-CAD models for Series 450 DMD mounting concept(s). Information is also included for the socket/interposer used to connect the DMD to a PCB.
Supported products & hardware
DMD mounting design

DLPC132 — Series 450 DMD Mounting & Electrical Interconnect Information

Supported products & hardware
DMD mounting design

DLPR046 — Series 450 DMD Mounting and Electrical Interconnect Information

Supported products & hardware
Optical design

DLPR091 — DLP5500 LightCommander Zemax File

Zemax files for the LightCommander DLP5500
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DLP-S450 (FYA) 149 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos