DLPR900

DLPR900

Downloads

Overview

The DLPR900 configuration and support firmware enables broad functionality of the DLPC900 digital controller. The DLPC900 offers reliable operation of DLP670S, DLP6500FYE, DLP6500FLQ, and DLP9000 digital micromirror devices (DMDs). Combined with the DLPC900 controller, the DLPR900 firmware provides developers with a flexible interface and extensive feature set to accelerate development of end equipments using spatial light modulation.

Features
  • Free downloadable configuration firmware for the DLPC900
  • Enables the DLP670S, DLP6500FYE, DLP6500FLQ and DLP9000 DMDs to display high speed, native resolution patterns with user selectable bit depths, pattern rates and exposure time
  • Allows users to display high quality, wide aspect ratio video and images at multiple resolutions
  • Provides additional sync and trigger capability with cameras or external sensors that offers engineers more intelligent system control and simplifies hardware and software development
  • Allows simultaneous use of multiple LEDs often desired for specific object illumination or adaptive light conditions
  • Allows selection of active DMD lines to enable increase pattern rates
  • Enables 50/50 duty cycle pattern sequence

 

Download View video with transcript Video

Downloads

Firmware

DLPR900PROM DLPC900 Configuration and Support Firmware

Supported products & hardware

Supported products & hardware

Products
DLP controllers & drivers
DLPC900 DLP® controller for DLP6500, DLP670S, DLP500YX, and DLP9000 digital micromirror devices (DMDs)
Visible (420 to 700nm) DMDs
DLP5500 0.55-inch XGA DLP® digital micromirror device (DMD) DLP6500FLQ 0.65-inch 1080p type A DLP® digital micromirror device (DMD) DLP6500FYE 0.65-inch 1080p s600 DLP® digital micromirror device (DMD) DLP670S 0.67-inch 2716x1600 DLP® digital micromirror device (DMD) DLP9000 0.9-inch WQXGA DLP® digital micromirror device (DMD)
Hardware development
Evaluation board
DLPLCR55EVM DLP5500 evaluation module for 0.55 1024x768 S450 DLP® digital micromirror device (DMD) DLPLCR65EVM DLP® 0.65-inch, 1080p, S600 digital micromirror device (DMD) evaluation module DLPLCR67EVM DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) evaluation module DLPLCR90EVM DLP® 0.90-inch, WQXGA, Type A digital micromirror device (DMD) evaluation module DLPLCRC900DEVM DLP® LightCrafter™ dual DLPC900 evaluation module DLPLCRC900EVM DLP® LightCrafter™ single DLPC900 evaluation module
Download options

DLPR900PROM DLPC900 Configuration and Support Firmware

close
Latest version
Version: 6.3
Release date: Jun 30, 2024
lock = Requires export approval (1 minute)
Products
DLP controllers & drivers
DLPC900 DLP® controller for DLP6500, DLP670S, DLP500YX, and DLP9000 digital micromirror devices (DMDs)
Visible (420 to 700nm) DMDs
DLP5500 0.55-inch XGA DLP® digital micromirror device (DMD) DLP6500FLQ 0.65-inch 1080p type A DLP® digital micromirror device (DMD) DLP6500FYE 0.65-inch 1080p s600 DLP® digital micromirror device (DMD) DLP670S 0.67-inch 2716x1600 DLP® digital micromirror device (DMD) DLP9000 0.9-inch WQXGA DLP® digital micromirror device (DMD)
Hardware development
Evaluation board
DLPLCR55EVM DLP5500 evaluation module for 0.55 1024x768 S450 DLP® digital micromirror device (DMD) DLPLCR65EVM DLP® 0.65-inch, 1080p, S600 digital micromirror device (DMD) evaluation module DLPLCR67EVM DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) evaluation module DLPLCR90EVM DLP® 0.90-inch, WQXGA, Type A digital micromirror device (DMD) evaluation module DLPLCRC900DEVM DLP® LightCrafter™ dual DLPC900 evaluation module DLPLCRC900EVM DLP® LightCrafter™ single DLPC900 evaluation module

Release Information

Uploaded Readme text file as an asset.

What's new

  • Debug Functions tab added to GUI
Firmware

DLPR900PROM-PREVIOUS DLPC900 Configuration and Support Firmware

lock = Requires export approval (1 minute)
Supported products & hardware

DLPR900PROM-PREVIOUS DLPC900 Configuration and Support Firmware

close
Latest version
Version: null
Release date: Nov 18, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos