EZURI-3P-CARBONAM62L

EZURI-3P-CARBONAM62L

From: Ezurio
Order now

Overview

The CarbonAM62L OSM-SF family is powered by Texas Instruments' AM62L processor family, TPS652194 PMIC, Ezurio's Sona™ TI351 Wi-Fi 6 and Bluetooth wireless modules, LPDDR4 RAM, and eMMC storage.

 

Designed for scalable performance, the CarbonAM62L combines a dual-core Cortex-A53 subsystem with rich display support and high-speed connectivity options, including USB and Gigabit Ethernet. Optional Sona wireless modules provide Wi-Fi and Bluetooth flexibility to match your application requirements, while a broad set of industrial interfaces enables seamless integration into complex systems. The compact 30mm x 30mm OSM-SF form factor supports multiple processor, memory, and wireless configurations on a single carrier design, helping streamline development today and simplify future upgrades.

Features
  • 30 mm x 30 mm OSM size SF
  • Ezurio Board Support Package (EZ BSP)
  • Optional Wireless: Offered standard with Sona TI351. Optional IF513 and NX611 also available.
  • Secure Enclave + Secure Boot: Dedicated on-board security hardware, signed images, provisioned and encrypted certificates
  • Flexible memory options: 512 MB, 1GB or 2GB LPDDR4
  • 10+ year life cycle
Multi-channel ICs (PMICs)
TPS65214 Integrated power management (PMIC) for AM62L processor

 

Multimedia & industrial networking SoCs
AM62L Low-power Arm® Cortex®-A53 SoC with display for IOT, HMI and general purpose applications

 

Wi-Fi products
CC3351 SimpleLink™ dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy companion IC
Download View video with transcript Video
Photos courtesy of Ezurio

Order & start development

Evaluation board

EZOSI-62L-0201-00000-2C — AM62L with no on-board wireless and 2GB memory

Supported products & hardware

EZOSI-62L-0201-00000-2C AM62L with no on-board wireless and 2GB memory

close
Version: null
Release date:
Evaluation board

EZOSI-62L-0201-00184-2C — AM62L with Sona IF513 Wi-Fi 6E + BT 5.4, 1x MHF4L and 2GB memory

Supported products & hardware

EZOSI-62L-0201-00184-2C AM62L with Sona IF513 Wi-Fi 6E + BT 5.4, 1x MHF4L and 2GB memory

close
Version: null
Release date:
Evaluation board

EZOSI-62L-0201-00199-2-K2 — AM62L evaluation kit with 7" display, SOM with adapter, 1-2GB memory and TI351 Wi-Fi-BT

Supported products & hardware

EZOSI-62L-0201-00199-2-K2 AM62L evaluation kit with 7" display, SOM with adapter, 1-2GB memory and TI351 Wi-Fi-BT

close
Version: null
Release date:
Evaluation board

EZOSI-62L-0201-00199-2C — AM62L with TI CC3351 Wi-Fi 6 + BT 5.4, 1x MHF4L and 2GB Memory

Supported products & hardware

EZOSI-62L-0201-00199-2C AM62L with TI CC3351 Wi-Fi 6 + BT 5.4, 1x MHF4L and 2GB Memory

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Ezurio.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.