HZHYT-3P-HZ-CORE-AM62X

HZHYT-3P-HZ-CORE-AM62X

From: HZHYTECH
Order now

Overview

The HZ-CORE-AM62X system on module (SOM) is a solder-down "stamp" PCB from HZHYTECH based on AM623 and AM625 processors.

The SOM has low power consumption, low cost and optimal integration, making it widely usable in a variety of applications from high-precision medical measuring instruments, data acquisition processing systems, handheld devices, communication systems, industrial control, and video surveillance and other application fields.

The SOM solder-down form factor features lead-free immersion gold and 10-layer printed board technology to ensure signal integrity and good EMC characteristics. There are 224 pins in total, including 128 half-hole (castellated edge) immersed gold pins and 96 surface-mount pads to expand all interface functions, which is convenient for secondary development and use in production, allowing the user to flexibly configure the functions required by the application.

The TPS6521901RHBR integrated multi-channel power management IC is used to reduce overall system power consumption.

Features
  • 45 mm x 45 mm
  • Solder-down, 128 edge pins, 96 inner-ring pads (224 pins total)
  • 2-GB DDR4, 8-GB eMMC
  • CAN-FD, SPI, RGMII, and PRU/GPMC industrial interfaces available
  • Linux Yocto, Linux-RT, Android (A53); FreeRTOS (M4)
Multimedia & industrial networking SoCs
AM623 Internet of Things (IoT) and gateway SoC with Arm® Cortex®-A53-based object and gesture recognition AM625 Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display
Download View video with transcript Video
Photos courtesy of HZHYTECH

Order & start development

Evaluation board

HZ-CORE-AM62X — HZ-CORE-AM62X core board system on module based on AM623 and AM625 processors

Supported products & hardware

HZ-CORE-AM62X HZ-CORE-AM62X core board system on module based on AM623 and AM625 processors

close
Version: null
Release date:
Development kit

HZ-KIT-AM62X — Development kit for HZ-CORE-AM62X

Supported products & hardware

HZ-KIT-AM62X Development kit for HZ-CORE-AM62X

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact HZHYTECH.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.