INV-3P-IKARUS

INV-3P-IKARUS

Order now

Overview

In-Vision’s Ikarus II is one of a family of Light Engine modules using blue wavelength illumination for 3D printing applications. Based on the DLP6500 chipset, the Ikarus II offers cost-effective solutions without compromising on optical performance. A variety of off-the-shelf projection lenses are readily available. In-Vision’s engineering and manufacturing teams also offer custom lens or illumination system design for specific wavelengths or throw ratios at short lead times. Application areas: 3D Printing, Lithography, Bioengineering and other industrial and scientific applications. 

Features
  • DLP6500 chipset
  • 1920 x 1080 Micromirror array size
  • 365 | 385 | 405nm
  • 50 | 84 | 100µ Standard lenses (others on request)
  • Up to 12W (wavelength-dependent) optical output power
  • Up to 1:300 ANSI Contrast ratio
  • Up to 95% acc. to IEC61947 (Lens dependent) uniformity
DLP controllers & drivers
DLPC900 DLP® controller for DLP6500, DLP670S, DLP500YX, and DLP9000 digital micromirror devices (DMDs)

 

Visible (420 to 700nm) DMDs
DLP6500FLQ 0.65-inch 1080p type A DLP® digital micromirror device (DMD) DLP6500FYE 0.65-inch 1080p s600 DLP® digital micromirror device (DMD)
Download View video with transcript Video

Order & start development

Optical module

INVISION-IKARUS — In-Vision Ikarus II – full-HD additive manufacturing light engine for DLP6500

Supported products & hardware

INVISION-IKARUS In-Vision Ikarus II – full-HD additive manufacturing light engine for DLP6500

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact IN-VISION Technologies AG.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.