ISO1050EVM

ISO1050EVM

Order now

Overview

This multi-functional evaluation module (EVM) is designed for the evaluation of the ISO1050 isolated CAN transceiver. Input and output connections, as well as test points for measurements, are provided to help you use this device which is the world's first CAN transceiver with integrated isolation.

Features
  • 4000-VPEAK isolation
  • Failsafe outputs
  • Low loop delay: 150 ns typical
  • 50-kV/µs typical transient immunity
  • Meets or exceeds the requirements of ISO 11898
  • Bus-fault protection of –27 V to +40 V
  • Dominant timeout function
  • UL 1577, IEC 60747-5-2 (VDE 0884, Rev.2), IEC 61010-1, IEC 60950-1 and CSA approval pending
  • 3.3-V inputs are 5-V tolerant
Isolated CAN transceivers
ISO1050 Isolated 5-V CAN transceiver
Download View video with transcript Video

Order & start development

Evaluation board

ISO1050EVM — ISO1050 isolated CAN transceiver evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

ISO1050EVM ISO1050 isolated CAN transceiver evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide Isolated CAN EVM User's Guide Jul 2, 2009
Certificate ISO1050EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos