Product details

Rating Catalog Isolation rating Basic Data rate (max) (Mbps) 1 Working isolation voltage (VIOWM) (Vrms) 400, 850 Surge isolation voltage (VIOSM) (VPK) 4000 Transient isolation voltage (VIOTM) (VPK) 4000 Withstand isolation voltage (VISO) (Vrms) 4243 CMTI (min) (kV/µs) 25 Bus fault voltage (V) -27 to 40 Common-mode voltage (V) -12 to 12 Operating temperature range (°C) -55 to 105
Rating Catalog Isolation rating Basic Data rate (max) (Mbps) 1 Working isolation voltage (VIOWM) (Vrms) 400, 850 Surge isolation voltage (VIOSM) (VPK) 4000 Transient isolation voltage (VIOTM) (VPK) 4000 Withstand isolation voltage (VISO) (Vrms) 4243 CMTI (min) (kV/µs) 25 Bus fault voltage (V) -27 to 40 Common-mode voltage (V) -12 to 12 Operating temperature range (°C) -55 to 105
SOP (DUB) 8 98.8 mm² (9.5 mm × 10.4 mm) SOIC (DW) 16 106.09 mm² (10.3 mm × 10.3 mm)
  • Meets the requirements of ISO11898-2
  • 5000-V RMS isolation (ISO1050DW)
  • 2500-V RMS isolation (ISO1050DUB)
  • Fail-safe outputs
  • Low loop delay: 150 ns (typical), 210 ns (maximum)
  • 50-kV/µs typical transient immunity
  • Bus-fault protection of –27 V to 40 V
  • Driver (TXD) dominant time-out function
  • I/O voltage range supports 3.3 V and 5 V microprocessors
  • Safety-related certifications
    • VDE approval per DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 approved
    • CSA approved for IEC 61010-1, IEC 60601-1

    • TUV Reinforced Insulation Approval for EN/UL/CSA 62368-1 (ISO1050DW-Only)
    • CQC reinforced insulation per GB4943.1 (ISO1050DW-only)
    • Typical 25-year life at rated working voltage (see application report SLLA197 and Life Expectancy vs Working Voltage)
  • Meets the requirements of ISO11898-2
  • 5000-V RMS isolation (ISO1050DW)
  • 2500-V RMS isolation (ISO1050DUB)
  • Fail-safe outputs
  • Low loop delay: 150 ns (typical), 210 ns (maximum)
  • 50-kV/µs typical transient immunity
  • Bus-fault protection of –27 V to 40 V
  • Driver (TXD) dominant time-out function
  • I/O voltage range supports 3.3 V and 5 V microprocessors
  • Safety-related certifications
    • VDE approval per DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 approved
    • CSA approved for IEC 61010-1, IEC 60601-1

    • TUV Reinforced Insulation Approval for EN/UL/CSA 62368-1 (ISO1050DW-Only)
    • CQC reinforced insulation per GB4943.1 (ISO1050DW-only)
    • Typical 25-year life at rated working voltage (see application report SLLA197 and Life Expectancy vs Working Voltage)

The ISO1050 is a galvanically isolated CAN transceiver that meets the specifications of the ISO11898-2 standard. The device has the logic input and output buffers separated by a silicon oxide (SiO 2) insulation barrier that provides galvanic isolation of up to 5000 V RMS for ISO1050DW and 2500 V RMS for ISO1050DUB. Used in conjunction with isolated power supplies, the device prevents noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry.

As a CAN transceiver, the device provides differential transmit capability to the bus and differential receive capability to a CAN controller at signaling rates up to 1 megabit per second (Mbps). The device is designed for operation in especially harsh environments, and it features cross-wire, overvoltage and loss of ground protection from –27 V to 40 V and overtemperature shutdown, as well as –12V to 12V common-mode range.

The ISO1050 is characterized for operation over the ambient temperature range of –55°C to 105°C.

The ISO1050 is a galvanically isolated CAN transceiver that meets the specifications of the ISO11898-2 standard. The device has the logic input and output buffers separated by a silicon oxide (SiO 2) insulation barrier that provides galvanic isolation of up to 5000 V RMS for ISO1050DW and 2500 V RMS for ISO1050DUB. Used in conjunction with isolated power supplies, the device prevents noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry.

As a CAN transceiver, the device provides differential transmit capability to the bus and differential receive capability to a CAN controller at signaling rates up to 1 megabit per second (Mbps). The device is designed for operation in especially harsh environments, and it features cross-wire, overvoltage and loss of ground protection from –27 V to 40 V and overtemperature shutdown, as well as –12V to 12V common-mode range.

The ISO1050 is characterized for operation over the ambient temperature range of –55°C to 105°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
ISO1042 ACTIVE Isolated CAN transceiver with 70-V bus fault protection & flexible data rate 5-kVrms isolated CAN transceiver with data rate up to 5-Mbps CAN FD, higher working voltage, better EMC protection and smaller package option (5.85mm x 7.85mm)
ISO1044 ACTIVE Isolated CAN FD transceiver in small package 3-kVrms isolated CAN transceiver with data rate up to 5-Mbps CAN FD, 58-V bus fault protection and smallest package (4.90mm x 3.91mm)

Technical documentation

No results found. Please clear your search and try again.
View all 18
Top documentation Type Title Format options Date
* Data sheet ISO1050 Isolated CAN Transceiver datasheet (Rev. L) PDF | HTML Oct 3, 2023
Certificate VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. AB) Oct 2, 2026
Application note Understand Safety Requirements and Isolation for High-Voltage Application Part I PDF | HTML Jun 15, 2026
Application note Top Design Questions About Isolated CAN Bus Design (Rev. C) PDF | HTML May 19, 2026
Application brief How to Isolate Signal and Power in Isolated CAN Systems (Rev. D) PDF | HTML Nov 7, 2025
Certificate CSA Certificate for ISO1050 (Rev. A) Aug 20, 2025
Certificate CQC Certificate for ISO1050 (Rev. B) Aug 19, 2025
Certificate TUV Certificate for ISO1050 (Rev. A) Aug 15, 2025
Application brief Simplify the Design of Isolated CAN with Selective Wake ECUs PDF | HTML Apr 18, 2023
Product overview Isolating a CAN Bus (Rev. A) PDF | HTML Jan 13, 2023
Application note Isolated CAN Solution by Using ISO1050 and SN6501 (Rev. B) PDF | HTML Sep 22, 2022
Certificate UL Certificate of Compliance File E181974 Vol 4 Sec 4 Aug 8, 2022
Application brief Isolate Your CAN Systems Without Compromising on Performance or Space (Rev. F) PDF | HTML Aug 4, 2022
White paper Why are Digital Isolators Certified to Meet Electrical Equipment Standards? Nov 16, 2021
White paper Distance Through Insulation: How Digital Isolators Meet Certification Requiremen PDF | HTML Jun 11, 2021
Application note Isolated CAN Reference Design (Rev. E) Jul 22, 2020
Application note How to Design Isolated CAN Systems With Correct Bus Protection PDF | HTML Jun 19, 2018
Application note Common-Mode Chokes in CAN Networks: Source of Unexpected Transients Jan 29, 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ISO1050EVM — ISO1050 isolated CAN transceiver evaluation module

This multi-functional evaluation module (EVM) is designed for the evaluation of the ISO1050 isolated CAN transceiver. Input and output connections, as well as test points for measurements, are provided to help you use this device which is the world's first CAN transceiver with integrated isolation.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Development kit

TMDXIDDK379D — C2000 DesignDRIVE Development Kit for Industrial Motor Control

The DesignDRIVE Development Kit (IDDK) hardware offers an integrated servo drive design with full power stage to drive a high voltage three-phase motor and eases the evaluation of a range of position feedback, current sensing and control topologies.

The sensing peripherals on the C2000™ MCU, (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

ISO1050 IBIS Model

SLOM158.ZIP (48 KB) - IBIS model
Supported products & hardware
Simulation model

ISO1050 PSpice Model

SLLM515.ZIP (12 KB) - PSpice model
Supported products & hardware

Many TI reference designs include the ISO1050

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
SOP (DUB) 8 Ultra Librarian
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos