ISO1176TEVM

ISO1176TEVM

Order now

Overview

This document describes the ISO1176T/35T/3086T Evaluation Module (EVM). It is used to evaluate the ISO1176T PROFIBUS Transceiver, the ISO35T RS-485 transceiver, or ISO3086T RS-485 Transceiver. Because the devices are similar transceivers, and the printed-circuit board is the same for all three EVMs, this manual can be used for all three devices.

The EVM can be used to evaluate the device parameters while acting as a guide for the board layout. The board alllows for the connection of 50 ohm coaxial cables via QuiteZone connectors. It also provides easy connection points for oscilloscope probes. Banana jacks are provided for the connection of a dc power supply. These features provide the designer with a tool for evaluation and the successful design of an end-product.

Features

400V peak Isolation, 560V peak VIORM

- UL 1577, IEC 60747-5-2 (VDE 0884,Rev. 2),

- IEC 61010-1, IEC 60950-1 and CSA Apporoved

Meets or Exceeds the Requirments of EN 50170 and TIA/EIA RS-485

Signaling Rate up to 40 Mbps

Differential Output exceeds 2.1V (54 ohm Load)

Low Bus Capacitance-10pF (MAX)

50kV/us Typical Transient Immunity

Fail-safe receiver for Bus Open, Short, or Idle

Signal isolators with integrated power
ISO1176T — 40-Mbps, half-duplex, isolated RS-485 & RS-422 transceiver with integrated transformer driver ISO3086T — 20-Mbps full-duplex 2.5-kVrms isolated RS-485/RS-422 transceiver with integrated transformer driver ISO35T — 1-Mbps full-duplex 2.5-kVrms isolated RS-485 & RS-422 transceiver with integrated transformer driver
Download View video with transcript Video

Order & start development

Evaluation board

ISO1176TEVM — ISO1176T Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

ISO1176TEVM — ISO1176T Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide ISO1176T/35T/3086T Evaluation Module User's Guide (Rev. A) Jul 13, 2010
Certificate ISO1176TEVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos