ISO6721DEVM

ISO6721DEVM

Order now

Overview

ISO6721DEVM is an evaluation module used to evaluate the low speed, general purpose, robust EMC dual channel digital isolator ISO6721 in 8-Pin SOIC package (package code D). The EVM features enough test points and jumper options for one to evaluate the device with minimal external components.

Features
  • Low speed, robust EMC dual-channel digital isolator
  • Wide supply and level translation range: 1.71 V to 5.5 V
  • High signaling rate: Up to 50 Mbps
  • Isolation barrier life > 40 years
Digital isolators
ISO6720-Q1 Automotive, 2-channel, 2/0, digital isolator with 50Mbps and 1.8V logic support ISO6721 2-channel, 1/1, digital isolator with 50Mbps and 1.8V logic support ISO6721-Q1 Automotive, 2-channel, 1/1, digital isolator with 50Mbps and 1.8V logic support
Download View video with transcript Video

Order & start development

Evaluation board

ISO6721DEVM — ISO672x-Q1 low speed, general purpose, robust EMC, dual-channel digital isolator evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

ISO6721DEVM ISO672x-Q1 low speed, general purpose, robust EMC, dual-channel digital isolator evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide ISO672x Dual-Channel Digital Isolator Evaluation Module PDF | HTML Jul 12, 2020
Certificate ISO6721DEVM EU Declaration of Conformity (DoC) Jul 31, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos