The ISO672x-Q1 devices are
high-performance, dual-channel digital isolators ideal for cost
sensitive applications requiring up to
5000 VRMS (DWV
package) and 3000 VRMS (D package) isolation
ratings per UL 1577. These devices are also certified by VDE, TUV,
CSA, and CQC.
The
ISO672x-Q1 devices provide
high electromagnetic immunity and low emissions at low power
consumption, while isolating CMOS or LVCMOS digital I/Os. Each
isolation channel has a logic input and output buffer separated by
TIs double capacitive silicon dioxide (SiO2) insulation
barrier. The ISO6720-Q1 device has 2
isolation channels with both channels in the same direction. The ISO6721-Q1 device has 2
isolation channels with 1 channel in each direction. In the event of
input power or signal loss, the default output is high for
devices without suffix F and low for devices with suffix F.
See Device
Functional Modes section for further details.
The ISO672x-Q1 devices are
high-performance, dual-channel digital isolators ideal for cost
sensitive applications requiring up to
5000 VRMS (DWV
package) and 3000 VRMS (D package) isolation
ratings per UL 1577. These devices are also certified by VDE, TUV,
CSA, and CQC.
The
ISO672x-Q1 devices provide
high electromagnetic immunity and low emissions at low power
consumption, while isolating CMOS or LVCMOS digital I/Os. Each
isolation channel has a logic input and output buffer separated by
TIs double capacitive silicon dioxide (SiO2) insulation
barrier. The ISO6720-Q1 device has 2
isolation channels with both channels in the same direction. The ISO6721-Q1 device has 2
isolation channels with 1 channel in each direction. In the event of
input power or signal loss, the default output is high for
devices without suffix F and low for devices with suffix F.
See Device
Functional Modes section for further details.