ISO7741TADWEVM

ISO7741T evaluation module for DW package

ISO7741TADWEVM

Order now

Overview

<p>ISO7741TA evaluaiton module is used to evaluate quad-channel high-performance, 5000-VRMS reinforced digital isolators with integrated transformer driver ISO7741TA in 16-Pin WB SOIC package (Package Code-DW). The EVM features multiple test points and jumper options to evaluate the device with minimal external components.</p>

Features
  • High-Performance, 5000-VRMS reinforced quad-channel digital isolator with integrated transformer driver
  • Wide supply and level translation range for IO: 2.25V to 5.5V
  • High signaling rate: Up to 100Mbps
  • High output load current: 0.7A at 5V
  • Multiple test points and connection headers that allow for quick device evaluation
Signal isolators with integrated power
ISO7741TA-Q1 Automotive, quad-channel, reinforced digital isolator with integrated 160-kHz transformer driver ISO7741TB-Q1 Automotive, quad-channel, reinforced digital isolator with integrated 420-kHz transformer driver ISO7742TA-Q1 Automotive, quad-channel, reinforced digital isolator with integrated 160kHz transformer driver ISO7742TB-Q1 Automotive, quad-channel, reinforced digital isolator with integrated 420kHz transformer driver
Download View video with transcript Video

Order & start development

Evaluation board

ISO7741TADWEVM — ISO7741T evaluation module for DW package

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide ISO7741TA Quad-Channel Digital Isolator with Integrated Transformer Driver Evaluation Module User's Guide PDF | HTML 12 Apr 2024
Certificate ISO7741TADWEVM EU Declaration of Conformity (DoC) 05 Apr 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos