ISO7741TA-Q1

ACTIVE

Product details

Rating Automotive Isolation rating Reinforced Number of channels 4 Forward/reverse channels 3 forward / 1 reverse Data rate (max) (Mbps) 100 Working isolation voltage (VIOWM) (Vrms) 1500 Surge isolation voltage (VIOSM) (VPK) 12800 Transient isolation voltage (VIOTM) (VPK) 7071 Withstand isolation voltage (VISO) (Vrms) 5000 CMTI (min) (kV/µs) 100 Operating temperature range (°C) -40 to 125 Type Digital isolator
Rating Automotive Isolation rating Reinforced Number of channels 4 Forward/reverse channels 3 forward / 1 reverse Data rate (max) (Mbps) 100 Working isolation voltage (VIOWM) (Vrms) 1500 Surge isolation voltage (VIOSM) (VPK) 12800 Transient isolation voltage (VIOTM) (VPK) 7071 Withstand isolation voltage (VISO) (Vrms) 5000 CMTI (min) (kV/µs) 100 Operating temperature range (°C) -40 to 125 Type Digital isolator
SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • Qualified for automotive applications AEC-Q100 qualified with the following results:
  • Device temperature Grade 1: –40°C to 125°C ambient operating temperature
  • Functional Safety-Capable
    • Documentation available to aid ISO 26262 system design
  • 100Mbps data rate
  • Robust isolation barrier:
    • >30-year projected lifetime at 1500VRMS working voltage
    • 5000VRMS rating
    • Up to 12.8kV surge capability
    • ±150kV/µs typical CMTI for digital isolator
  • Wide supply range: 2.25V to 5.5V
  • 2.25V to 5.5V level translation
  • Default output high (ISO7741T) and low (ISO7741FT) options
  • Low power consumption, typical 1.5mA per channel at 1Mbps
  • Low propagation delay: 10.7ns typical (5V Supplies)
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
  • Push-pull driver for transformers
  • High output drive: 0.7A at 5V supply
  • Low RON 0.4Ω max at 4.5V supply
  • Spread spectrum clocking
  • 1.7A Current-limit
  • Safety-related certifications (Pending):
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 component recognition program
    • IEC 61010-1, IEC 62368-1, IEC 60601-1, and GB 4943.1 certifications
  • Qualified for automotive applications AEC-Q100 qualified with the following results:
  • Device temperature Grade 1: –40°C to 125°C ambient operating temperature
  • Functional Safety-Capable
    • Documentation available to aid ISO 26262 system design
  • 100Mbps data rate
  • Robust isolation barrier:
    • >30-year projected lifetime at 1500VRMS working voltage
    • 5000VRMS rating
    • Up to 12.8kV surge capability
    • ±150kV/µs typical CMTI for digital isolator
  • Wide supply range: 2.25V to 5.5V
  • 2.25V to 5.5V level translation
  • Default output high (ISO7741T) and low (ISO7741FT) options
  • Low power consumption, typical 1.5mA per channel at 1Mbps
  • Low propagation delay: 10.7ns typical (5V Supplies)
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
  • Push-pull driver for transformers
  • High output drive: 0.7A at 5V supply
  • Low RON 0.4Ω max at 4.5V supply
  • Spread spectrum clocking
  • 1.7A Current-limit
  • Safety-related certifications (Pending):
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 component recognition program
    • IEC 61010-1, IEC 62368-1, IEC 60601-1, and GB 4943.1 certifications

The ISO7741T-Q1 is a grade 1, high-performance, quad-channel digital isolator with integrated transformer driver with 5000VRMS isolation ratings per UL 1577. This reinforced insulation ratings according to VDE, CSA, TUV and CQC.

The ISO7741T-Q1 device provide high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by a double capacitive silicon dioxide (SiO2) insulation barrier. If the input power or signal is lost, default output is high for devices without suffix F and low for devices with suffix F. See the Device Functional Modes section for further details.

The ISO7741T-Q1 has a low-noise, low-EMI push-pull transformer driver, specifically designed for small form factor, isolated power supplies. The device drives low-profile, center-tapped transformers from a 2.25V to 5.5V DC power supply. Very low noise and EMI are achieved by slew rate control of the output switch voltage and through Spread Spectrum Clocking (SSC). The ISO7741T-Q1 consists of an oscillator followed by a gate drive circuit that provides the complementary output signals to drive ground-referenced N-channel power switches. The device includes two 1A Power-MOSFET switches to provide start-up under heavy loads. The internal protection features include a 1.7A current limiting, under-voltage lockout, thermal shutdown, and break-before-make circuitry. ISO7741T-Q1 include a soft-start feature that prevents high inrush current during power up with large load capacitors. ISO7741TA-Q1 has a 160kHz internal oscillator for applications that need to minimize emissions whereas ISO7741TB-Q1 has a 420kHz internal oscillators for applications that require higher efficiency and smaller transformer size.

The ISO7741Tx-Q1 is available in a 16-pin DW package. The device operation is characterized for a temperature range from -40°C to 125°C.

The ISO7741T-Q1 is a grade 1, high-performance, quad-channel digital isolator with integrated transformer driver with 5000VRMS isolation ratings per UL 1577. This reinforced insulation ratings according to VDE, CSA, TUV and CQC.

The ISO7741T-Q1 device provide high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by a double capacitive silicon dioxide (SiO2) insulation barrier. If the input power or signal is lost, default output is high for devices without suffix F and low for devices with suffix F. See the Device Functional Modes section for further details.

The ISO7741T-Q1 has a low-noise, low-EMI push-pull transformer driver, specifically designed for small form factor, isolated power supplies. The device drives low-profile, center-tapped transformers from a 2.25V to 5.5V DC power supply. Very low noise and EMI are achieved by slew rate control of the output switch voltage and through Spread Spectrum Clocking (SSC). The ISO7741T-Q1 consists of an oscillator followed by a gate drive circuit that provides the complementary output signals to drive ground-referenced N-channel power switches. The device includes two 1A Power-MOSFET switches to provide start-up under heavy loads. The internal protection features include a 1.7A current limiting, under-voltage lockout, thermal shutdown, and break-before-make circuitry. ISO7741T-Q1 include a soft-start feature that prevents high inrush current during power up with large load capacitors. ISO7741TA-Q1 has a 160kHz internal oscillator for applications that need to minimize emissions whereas ISO7741TB-Q1 has a 420kHz internal oscillators for applications that require higher efficiency and smaller transformer size.

The ISO7741Tx-Q1 is available in a 16-pin DW package. The device operation is characterized for a temperature range from -40°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet ISO7741Tx-Q1 Automotive, High-Speed, Reinforced Quad-Channel Digital Isolator With Integrated Transformer Driver datasheet (Rev. A) PDF | HTML 04 Jul 2024
Functional safety information ISO7741Tx-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 11 Jul 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ISO7741TADWEVM — ISO7741T evaluation module for DW package

<p>ISO7741TA evaluaiton module is used to evaluate quad-channel high-performance, 5000-VRMS reinforced digital isolators with integrated transformer driver ISO7741TA in 16-Pin WB SOIC package (Package Code-DW). The EVM features multiple test points and jumper options to evaluate the device (...)

User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos