LM20242EVAL

LM20242EVAL

Order now

Overview

The LM20242 synchronous rectifier Buck evaluation board is designed to provide the design engineer with a fully functional Buck power converter based on Current Mode Control to evaluate the LM20242 switching regulator IC. The evaluation board provides a 3.3V output with 2A current capability. The input voltage ranges from 8V to 36V. The design operates at 300 kHz, a good compromise between conversion efficiency and solution size. The printed circuit board consists of 2 layers of 2 ounce copper on FR4 material with a thickness of 0.062 inches. This application note contains the evaluation board schematic, Bill-of-Materials (BOM) and a quick setup procedure. Refer to the LM20242 datasheet for complete circuit design information.

Features
  • 2A Output Current, 3.7A peak current
  • 130 mΩ/110 mW integrated power MOSFETs
  • 1.5% output voltage accuracy
  • Current Mode Control, selectable compensation
  • Resistor programmed, 1MHz capable oscillator
  • Synchronous rectifier with diode emulation
  • Adjustable output voltage down to 0.8V
  • Compatible with pre-biased loads
  • Programmable soft-start with external capacitor
  • Precision enable pin with hysteresis
  • OVP, UVLO inputs and PGOOD output
  • Internally protected with peak current limit, thermal shutdown and restart
  • Accurate current limit minimizes inductor size
  • Non-linear current mode slope compensation
  • eTSSOP-16 exposed pad package
DC/DC converters
LM20242 — 4.5-36V, 2A Current Mode Synchronous Buck Regulator with Adjustable Frequency
Download View video with transcript Video

Order & start development

Evaluation board

LM20242EVAL/NOPB — 36V, 2A PowerWise® Adjustable Frequency Synchronous Buck Regulator Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LM20242EVAL/NOPB — 36V, 2A PowerWise® Adjustable Frequency Synchronous Buck Regulator Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide AN-1694 LM20242 Evaluation Board (Rev. B) May 5, 2013
Certificate LM20242EVAL/NOPB EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos