LM22670INVEVAL

LM22670 Inverting Output Regulator w/ Freq Adj or Synch. up to 1MHz, and Precision Enable EVM

LM22670INVEVAL

Order now

Overview

The LM22670 inverting evaluation board is designed to demonstrate the capabilities of the LM22670 switching regulator in a polarity inverting topology. The LM22670 inverting evaluation board is configured to provide an output of minus 5V (-5V) up to 1.5A load current with an input voltage range of 5V to 35V. The typical operating frequency if 500 kHz. evaluation board is configured to provide an output voltage of 3.3V up to 500 mA load current with an input voltage range of 4.5V to 42V. The typical operating frequency is 500 kHz.

The evaluation board is designed to operate at ambient temperatures up to 50 °C. To aid in the design and evaluation of DC/DC polarity-inverting converter solutions based on the LM22670 switching

Features
  • Input Range: 5.5V to 35V, 12V nominal
  • Output Voltage: -5V
  • Output Current Range: 0A to 1.5A
  • Frequency of Operation: 500 kHz
  • Board Size: 1.5 X 1.5 inches
  • Package: PSOP-8

 

DC/DC converters
LM22670 4.5V to 42V, 3A SIMPLE SWITCHER® buck converter with frequency synchronization LM22670-Q1 3A SIMPLE SWITCHER, Step-Down Voltage Regulator with Synchronization or Adjustable Switching Freq
Download View video with transcript Video

Order & start development

Evaluation board

LM22670INVEVAL/NOPB — LM22670 Inverting Output Regulator w/ Freq Adj or Synch. up to 1MHz, and Precision Enable EVM

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LM22670INVEVAL/NOPB LM22670 Inverting Output Regulator w/ Freq Adj or Synch. up to 1MHz, and Precision Enable EVM

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* EVM User's guide LM22670 Evaluation Board Inverting Topology and Application Notes (Rev. E) Apr 23, 2013
Certificate LM22670INVEVAL/NOPB EU Declaration of Conformity (DoC) Jan 2, 2019
Certificate LM22670INVEVAL/NO EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos