LM22671EVAL

LM22671EVAL

Order now

Overview

The LM22671 evaluation board is designed to demonstrate the capabilities of the LM22671switching regulator. The LM22671 evaluation board is configured to provide an output voltage of 3.3V up to 500 mA load current with an input voltage range of 4.5V to 42V. The typical operating frequency is 500 kHz. The evaluation board is designed to operate at ambient temperatures up to 50 °C.

At low input voltages between 4.5V and 6V, a minimum load of approximately 5 mA may be required to reach a regulated 3.3V output voltage.

To aid in the design and evaluation of DC/DC buck converter solutions based on the LM22671 switching regulator, the evaluation board can be re-configured for different output voltages.

Features
  • Input Range: 4.5V to 42V
  • Output Voltage: 3.3V
  • Output Current Range: 0A to 500 mA
  • Frequency of Operation: 500 kHz
  • Board Size: 1.5 X 1.5 inches
  • Package: PSOP-8

 

DC/DC converters
LM22671 — SIMPLE SWITCHER® 4.5V to 42V, 500mA Step-Down Voltage Regulator with Adjustable Frequency LM22671-Q1 — 500mA SIMPLE SWITCHER®, Step-Down Voltage Regulator with Adjustable Frequency LM22674 — 4.5V to 42V, 500mA SIMPLE SWITCHER® buck converter with precision enable LM22674-Q1 — 500 mA SIMPLE SWITCHER®, Step-Down Voltage Regulator with Precision Enable
Download View video with transcript Video

Order & start development

Evaluation board

LM22671EVAL/NOPB — LM22671 0.5A SIMPLE SWITCHER Regulator w/ Freq Adj or Synch and Precision Enable EVM

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LM22671EVAL/NOPB — LM22671 0.5A SIMPLE SWITCHER Regulator w/ Freq Adj or Synch and Precision Enable EVM

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide AN-1895 LM22671 Evaluation Board (Rev. D) Apr 23, 2013
Certificate LM22671EVAL/NOPB EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos