LM25037EVAL

Evaluation Boards for LM25037 - Dual PWM Controller with Alternating Outputs

LM25037EVAL

Order now

Overview

The LM25037 evaluation board is designed to provide the design engineer with a fully functional power converter based on push-pull topology to evaluate the LM25037 controller.

Features
  • Input Operating Range: 16 to 32V
  • Output Voltage: 5.0V
  • Output Current: 0 to 10A
  • Measured Efficiency: 88% @ 10A Load and 24V Input
  • Frequency of Operation: 250 kHz
  • Board Size: 3.5x2.25x0.05 inches (4 layers of 2 oz copper)
  • Load Regulation: 2%
  • Line UVLO (14V rising / 11V falling)

 

AC/DC controllers
LM25037 5.5V to 75V, 1.2A gate driver, Dual-mode PWM controller With Alternating outputs, -40V to 125C LM25037-Q1 Automotive 5.5V to 75V, 1.2A gate driver, dual-mode PWM controller With Alternating outputs -40-125C
Download View video with transcript Video

Order & start development

Evaluation board

LM25037EVAL/NOPB — Evaluation Boards for LM25037 - Dual PWM Controller with Alternating Outputs

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LM25037EVAL/NOPB Evaluation Boards for LM25037 - Dual PWM Controller with Alternating Outputs

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide AN-1861 LM25037 Evaluation Board (Rev. C) May 5, 2013
Certificate LM25037EVAL/NOPB EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos