LM26480SQ-AAEV

LM26480SQ-AAEV

Order now

Overview

The LM26480 is a multi-functional Power Management Unit, optimized for low-power digital applications. This device integrates two highly efficient 1.5A step-down DC/DC converters and two 300mA linear regulators. The LM26480 is offered in a tiny 4 x 4 x 0.8mm LLP-24 pin package.

The LM26480 Evaluation Kit requires the assembly of the user-specified feedback network. Pads are provided on the board to solder down surface mount resistors and capacitors. The LM26480 Evaluation Kit allows the user to effectively utilize all of the functions of the LM26480.

Features
  • Compatible with advanced applications processors and FPGAs
  • 2 LDOs for powering Internal processor functions and I/Os
  • Precision internal reference
  • Thermal overload protection
  • Current overload protection
  • 24-lead 4 x 4 0.8mm LLP package
  • External Power-On-Reset function for Buck1 and Buck2
  • Undervoltage lock-out detector to monitor input supply voltage

Step-Down DC/DC Converter (Buck)

  • 1.5A output current
  • V OUT from:
          --Buck 1: 0.8V - 2.0V @ 1.5A
          --Buck 2: 1.0V - 3.3V @ 1.5A
  • Up to 96% efficiency
  • ±3% FB voltage accuracy
  • 2 MHz PWM switching frequency
  • PWM - PFM automatic mode change under low loads
  • Automatic soft start

Linear Regulators (LDO):

  • V OUT of 1.0V - 3.5V
  • ±3% FB voltage accuracy
  • 300mA output current
  • 25 mV (typ) dropout

Applications:

  • Core digital power
  • Applications processors
  • Peripheral I/O power

 

Multi-channel ICs (PMICs)
LM26480 — Dual 2MHz 1.5A buck regulators and dual 300mA LDOs with individual enable and power good LM26480-Q1 — Externally configurable dual 1.5A step-down DC/DC and dual 300mA linear regulators
Download View video with transcript Video

Order & start development

Evaluation board

LM26480SQ-AAEV/NOPB — LM26480SQ-AA Evaluation Board

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LM26480SQ-AAEV/NOPB — LM26480SQ-AA Evaluation Board

close
Version: null
Release date:
Support software

SNVC186 — LP8758EVM Qt Source

Supported products & hardware

Supported products & hardware

Products
Multi-channel ICs (PMICs)
LP8758-B0 — Four-phase, single 16A output DC-DC step-down converter LP8758-E0 — Four, single-phase, 4-A output DC-DC step-down converter LP8758-E3 — Four, single-phase, 4-A output DC-DC step-down converter LP8758-EA — Four, single-phase 4-A output DC-DC step-down converter
Hardware development
Evaluation board
LM26480SQ-AAEV — LM26480SQ-AA evaluation module: configurable power management IC (PMIC) with 2 DC/DCs and 2 LDOs LP8758EVM — LP8758-B0 Four-Phase DC-DC Step-Down Converter Evaluation Module

SNVC186 — LP8758EVM Qt Source

close
Version: 01.00.00.0A
Release date: Dec 7, 2015
lock = Requires export approval (1 minute)
Products
Multi-channel ICs (PMICs)
LP8758-B0 — Four-phase, single 16A output DC-DC step-down converter LP8758-E0 — Four, single-phase, 4-A output DC-DC step-down converter LP8758-E3 — Four, single-phase, 4-A output DC-DC step-down converter LP8758-EA — Four, single-phase 4-A output DC-DC step-down converter
Hardware development
Evaluation board
LM26480SQ-AAEV — LM26480SQ-AA evaluation module: configurable power management IC (PMIC) with 2 DC/DCs and 2 LDOs LP8758EVM — LP8758-B0 Four-Phase DC-DC Step-Down Converter Evaluation Module

Release Information

The design resource accessed as www.ti.com/lit/zip/snvc186 or www.ti.com/lit/xx/snvc186a/snvc186a.zip has been migrated to a new user experience at www.ti.com/tool/download/SNVC186. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* EVM User's guide Eval Kit for LM26480 Dual DC/DC Buck Regulatrs w/Dual Low-Noise Linear Regulator (Rev. D) Apr 18, 2013
Certificate LM26480SQ-AAEV/NOPB EU Declaration of Conformity (DoC) Jan 2, 2019
Certificate LM26480SQ-AAEV/NO EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos