LM3404EVAL

LM3404MA (SOIC) - 1A Constant Current Buck Regulator for HB LEDs (LM3404EVAL Board)

LM3404EVAL

Order now

Overview

The LM3404/04HV is a buck regulator derived controlled current source designed to drive a series string of high power, high brightness LEDs (HBLEDs) such as the Luxeon™ K2 Emitter at forward currents of up to 1.0A. The board can accept an input voltage ranging from 6V to 42V when using the LM3404. When using the pin-for-pin compatible LM3404HV the upper bound of input voltage is 75V. The converter output voltage adjusts as needed to maintain a constant current through the LED array. The LM3404/04HV is a true step-down regulator with an output voltage range extending from a VO(MIN) of 200 mV (the reference voltage) to a VO(MAX) determined by the minimum off time (typically 300 ns). It can maintain regulated current through any number of LEDs as long as the combined forward voltage of the array does not exceed VO(MAX).

Features
  • Integrated 1.0A MOSFET
  • VIN Range 6V to 42V
  • 1.2A Output Current Over Temperature
  • Cycle-by-Cycle Current Limit
  • No Control Loop Compensation Required
  • Separate PWM Dimming and Low Power Shutdown
  • Supports All-Ceramic Output Capacitors and Capacitor-Less Outputs
  • Thermal Shutdown Protection
  • SO-8 Package

Applications:

  • LED Backlight
  • Constant Current Source
  • Automotive Lighting
  • General Illumination
  • Industrial Lighting

 

Illumination LED drivers
LM3404 42-V 1.0-A constant current buck LED driver
Download View video with transcript Video

Order & start development

Evaluation board

LM3404EVAL/NOPB — LM3404MA (SOIC) - 1A Constant Current Buck Regulator for HB LEDs (LM3404EVAL Board)

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LM3404EVAL/NOPB LM3404MA (SOIC) - 1A Constant Current Buck Regulator for HB LEDs (LM3404EVAL Board)

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* EVM User's guide AN-1545 LM3404/LM3404HV Evaluation Board (Rev. E) May 1, 2013
Certificate LM3404EVAL/NOPB EU Declaration of Conformity (DoC) Jan 2, 2019
User guide LM3404 Driving a Seoul Semi Zpower P4 1A LED User Guide Jan 27, 2012

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.