LM3485LED-EVAL

Hysteretic PFET Buck Controller

LM3485LED-EVAL

Order now

Overview

The LM3485 LED driver board is a buck regulator derived controlled current source designed to drive high power, high brightness LEDs (HBLEDs) such as the Luxeon™ Emitter at dissipations of 1W to 5W. The board can accept an input voltage ranging from 5V to 30V and can control the output current delivered to series and/or parallel arrays of HBLEDs as long as the forward voltage of all LEDs in series is less than (0.9 x VIN). The accuracy of the output current is ±10%.

Features
  • Easy to use control methodology
  • No control loop compensation required
  • 4.5V to 35V wide input range
  • 1.242V to VIN adjustable output range
  • High efficiency 93%
  • ± 1.3% (±2% over temp) internal reference
  • 100% duty cycle
  • Maximum operating frequency > 1MHz
  • Current limit protection
  • MSOP-8

Applications:

  • Set-top Box
  • DSL/Cable Modem
  • PC/IA
  • Auto PC
  • TFT Monitor
  • Battery Powered Portable Applications
  • Distributed Power Systems
  • Always On power

Contents:

  • A fully assembled LM3485LED evaluation board
  • LM3485 datasheet
  • LM3485LED evaluation board appnote
DC/DC controllers
LM3485 4.5-35V, Hysteretic Non-Synchronous PFET Buck Controller LM3485-Q1 Automotive Grade 4.5-35V, Hysteretic Non-Synchronous PFET Buck Controller
Download View video with transcript Video

Order & start development

Evaluation board

LM3485LED EVAL — Hysteretic PFET Buck Controller

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LM3485LED EVAL Hysteretic PFET Buck Controller

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* EVM User's guide AN-1392 LM3485 LED Demo Board (Rev. B) Apr 25, 2013
Certificate LM3485LED-EVAL EU Declaration of Conformity (DoC) Jan 2, 2019
Certificate LM3485LED EVAL EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos