LMH5401EVM

LMH5401EVM

Order now

Overview

The LMH5401EVM is an evaluation module for the single LMH5401 amplifier in a 14-lead high performance RF package. This evaluation module is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test instruments through the use of onboard connectors. The EVM comes configured for easy connection with common 50-Ω laboratory equipment on its inputs and outputs. The amplifier is configured for single-ended input with gain of 12dB (4 V/V). The board has differential outputs, one for each of the amplifier outputs. It can be easily configured for differential inputs, and single- or split-supply operation.

Features
  • Configured for split-supply operation and easily modified for single supply
  • Single ended or differential input signals
  • Fully differential output
  • Designed for easy connection to standard 50-Ω input/output impedance test equipment
  • Inputs and outputs include SMA connectors
RF fully differential amplifiers (FDAs)
LMH5401 8-GHz Ultra wideband fully differential amplifier
Download View video with transcript Video

Get started

  1. Order the LMH5401EVM
  2. Connect the signals to the SMA connectors as shown in the User's Guide

Order & start development

Evaluation board

LMH5401EVM — LMH5401 Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMH5401EVM LMH5401 Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide LMH5401EVM Evaluation Module (EVM) (Rev. A) Mar 27, 2015
Certificate LMH5401EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos