LMR12010YMKDEMO

LMR12010 SIMPLE SWITCHER® 20Vin, 1A Step-Down Regulator in SOT-23 Demo Board

LMR12010YMKDEMO

Order now

Overview

The LMR12010 is a step down DC-DC regulator that operates at the following switching frequencies: the LMR12010X at 1.6MHz and the LMR12010Y at 3MHz. The demo board is configured to convert 5V input to 1.8V output at 1A load current using the Y version. The tiny low profile thin SOT23 package allows the design to use less than 1 square inch of board area.

The circuit is configured with the boost diode connected to VIN. VIN must not exceed the maximum operating limit of 5.5V + VfD2 using this configuration. This will ensure that the voltage between the Boost and SW pins, VBOOST - VSW, does not exceed 5.5V for proper operation. Please see the LMR12010 datasheet for more information regarding this requirement.

The schematics at the end of this document show how to reconfigure this demo board for various input and output conditions as discussed in the LMR12010 datasheet. Short or leave open the connections as indicated in the schematics. The above restrictions for the input voltage are valid only for the demo board as shipped with the demo board schematic below.

Features
  • 3.0V to 5V Input Voltage Range (as shipped)
  • 1.8V Output Voltage
  • Up to 1A Output Current
  • Switching Frequency of 3MHz
  • Small Solution Size (17mm x 17mm)
DC/DC converters
LMR12010 3V to 20V, 1A Step-Down DC/DC Switching Regulator in SOT-23
Download View video with transcript Video

Order & start development

Evaluation board

LMR12010YMKDEMO/NOPB — LMR12010 SIMPLE SWITCHER® 20Vin, 1A Step-Down Regulator in SOT-23 Demo Board

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMR12010YMKDEMO/NOPB LMR12010 SIMPLE SWITCHER® 20Vin, 1A Step-Down Regulator in SOT-23 Demo Board

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide LMR12010 Step-Down Converter Evaluation Module User's Guide (Rev. B) PDF | HTML Dec 9, 2021
Certificate LMR12010YMKDEMO/NO EU Declaration of Conformity (DoC) Jan 2, 2019
Certificate LMR12010YMKDEMO/NOPB EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.