LMR14050SEVM

LMR14050SEVM

Order now

Overview

The LMR14050SEVM is a fully assembled and tested circuit for evaluating the LMR14050S Step-Down Converter. The LMR14050SEVM operates from 7V to 36V input (12V nominal) and provides a 5.0V or 3.3V output at 5A. The board also has jumper connectors to enable or disable the converter operation, change output voltage and synchronize to external clock. The board also has AC signal injection terminals for feedback loop measurements.

Features
  • Input range: 7V to 36V
  • Output: 5.0V or 3.3V
  • Maximum load current: 5A
  • Switching frequency: 400KHz
  • Board size: 76mm x 76mm
DC/DC converters
LMR14050 — SIMPLE SWITCHER® 40-V, 5-A, 2.2-MHz step-down converter with 40-μA IQ LMR14050-Q1 — SIMPLE SWITCHER® Automotive 40V, 5A, 2.2MHz Step-Down Converter with 40uA IQ
Download View video with transcript Video

Order & start development

Evaluation board

LMR14050SEVM — LMR14050SEVM 7V to 36V input, 5.0V/3.3V output at 5A Step-Down Converter

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMR14050SEVM — LMR14050SEVM 7V to 36V input, 5.0V/3.3V output at 5A Step-Down Converter

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide LMR14050EVM User's Guide Jan 30, 2015
Certificate LMR14050SEVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos