Rating
Catalog
Topology
Buck
Iout (max) (A)
5
Vin (max) (V)
40
Vin (min) (V)
4
Vout (max) (V)
36
Vout (min) (V)
1
Features
Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Tracking, UVLO adjustable
Control mode
current mode
Operating temperature range (°C)
-40 to 125
Iq (typ) (A)
0.00004
Duty cycle (max) (%)
98
Rating
Catalog
Topology
Buck
Iout (max) (A)
5
Vin (max) (V)
40
Vin (min) (V)
4
Vout (max) (V)
36
Vout (min) (V)
1
Features
Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Tracking, UVLO adjustable
Control mode
current mode
Operating temperature range (°C)
-40 to 125
Iq (typ) (A)
0.00004
Duty cycle (max) (%)
98