LMR62421XSDDEMO

LMR62421XSDDEMO

Order now

Overview

The LMR62421 is a high frequency switching boost regulator which offers small size and high power conversion efficiency. The part operates at a 1.6MHz switching frequency. It provides all the active functions to provide local DC/DC conversion with fast-transient response and accurate regulation in the smallest PCB area capable of supplying up to 2.1A of switch current. The LMR62421 is internally compensated, so it is simple to use, and requires few external components. The LMR62421 uses current-mode control to regulate the output voltage in a range from 3V to 24V. Additional features include internal soft start which helps reduce inrush current and thermal shutdown. This application note describes the demo board supplied to demonstrate the operation of this part and give information on its usage.

Features

Features:

  • 2.7V to 5.5V Input Voltage Range
  • 12V Output Voltage (default setting)
  • 500 mA Output Current from 3.5V input supply
  • 300 mA Output Current from 2.7V input supply
  • Switching Frequency of 1.6 MHz
  • Low Component Count
  • size: 27.5 mm x 36.9 mm

Contents:

  • LMR62421XSDDEMO Board
  • AN-2197 LMR62421 Demo Board Application Note
DC/DC converters
LMR62421 SIMPLE SWITCHER 2.7V to 5.5V, 24Vout, 2.1A Boost Converter in SOT-23
Download View video with transcript Video

Order & start development

Evaluation board

LMR62421XSDDEMO/NOPB — LMR62421 SIMPLE SWITCHER® 24Vout, 2.1A Small Step-Up Regulator Demo Board

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMR62421XSDDEMO/NOPB LMR62421 SIMPLE SWITCHER® 24Vout, 2.1A Small Step-Up Regulator Demo Board

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* EVM User's guide AN-2197 LMR62421 Demo Board (Rev. A) Apr 26, 2013
Certificate LMR62421XSDDEMO/NO EU Declaration of Conformity (DoC) Jan 2, 2019
Certificate LMR62421XSDDEMO/NOPB EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos