LMX1205_CASCADED_REF_BOARD

LMX1205_CASCADED_REF_BOARD

Order now

Overview

The LMX1205 Multisite evaluation module (EVM) is designed to evaluate the cascaded clock tree performance of the LMX1205, which is a four-output, ultra-low additive jitter radio-frequency (RF) buffer, divider and multiplier. Each IC in this EVM can buffer RF clocking input up to 12.8GHz; multiply input by up to eight in the output range of 6.4GHz to 12.8GHz; and divide inputs by up to eight. Each clock path has a programmable input and output delay option with a resolution of ~1ps and total range of over 50ps. This allows user to adjust clock to clock skew, cable and trace lenght mismatch and correct for any setup imperfections
A separate auxiliary clock divider is included for field-programmable gate arrays (FPGAs) and logic clocking, and each output includes a system reference (SYSREF) complement with picosecond precision and delay tuning capability. Multiple devices can be synchronized for wide clock distribution trees. The EVM has a primary device which then drive 2 secondary devices and provides user a platform to evaluate all the features essential in a cascaded clock tree phased array system.

Features
  • 12.8GHz buffer, up to 12.8GHz multiplier and divide by up to eight            
  • Four RF output and SYSREF pairs
  • Noiseless adjustable input delay up to 55ps with 1ps resolution
  • Individual adjustable output delays up to 60ps with 0.9ps resolution        
  • Supports multi device synchroinzation
  • Demonstrates use of delay feature using de-skewed traces present on the EVM
RF PLLs & synthesizers
LMX1205 — Low-noise, high-frequency buffer/multiplier/divider with JESD204 support and prog. clock delays
Download View video with transcript Video

Order & start development

Evaluation board

LMX1205MSEVM — LMX1205 reference board for cascaded clock tree evaluation

Supported products & hardware

LMX1205MSEVM — LMX1205 reference board for cascaded clock tree evaluation

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide LMX1205MSEVM Evaluation Module User's Guide PDF | HTML Jun 13, 2025
Certificate LMX1205MSEVM EU Declaration of Conformity (DoC) Dec 16, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos