LMX2492EVM

LMX2492EVM

Order now

Overview

The LMX2492EVM supports evaluation of the LMX2492 and LMX2492-Q1 which is an ultra-low noise 14 GHz wideband RF PLL with ramp/chirp generation, consisting of a delta-sigma fractional N PLL, phase detector, programmable 5V charge pump and high frequency divider for the VCO. The LMX2492 supports a broad and flexible class of ramping capabilities. It is able to generate FSK and PSK modulation, triangular, sawtooth and customizable ramp pattern. In addition, it supports fine PLL resolution and fast ramp with up to 200 MHz phase detector rate. The LMX2492 allows any of its registers to be read back through a 3-wire interface, and includes digital lock detect, programmable charge pump current and output power. The LMX2492 can operate with a single 3.3V supply. Moreover, the 5V charge pump eliminates the need of external op-amp, leading to improved phase noise performance.

Features
  • -227 dBc/Hz Normalized PLL Noise in Fractional Mode
  • 500 MHz to 14 GHz Wideband PLL
  • 3.15V to 5.5V Charge Pump PLL Voltage
  • Integrated FMCW Ramp / Chirp Generation
  • FSK / PSK Modulation
  • Excellent Ramp Linearity
  • 200 MHz Maximum Phase Detector Frequency
  • Integrated LDO for Digital Supply
  • Frequency / Phase Modulation Terminal
  • Able to Operate in Single 3.3V Supply
RF PLLs & synthesizers
LMX2491 — 6.4-GHz low noise fractional-N PLL with ramp/chirp generation LMX2492 — 500MHz to 14GHz wideband, low noise fractional-N PLL with ramp/chirp generation LMX2492-Q1 — Automotive grade 500-MHz to 14-GHz wideband, low noise fractional-N PLL with ramp/chirp generation
Download View video with transcript Video

Get started

  1. Order the LMX2492EVM
  2. Download and install TICSPRO-SW and PLLATINUMSIM-SW
  3. Read the LMX2492EVM user's guide
  4. Configure registers on TICSPRO-SW and simulate performance on PLLATINUMSIM-SW

Order & start development

Evaluation board

LMX2492EVM — LMX2492 Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMX2492EVM — LMX2492 Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide LMX2492EVM Instructions User's Guide (Rev. E) May 5, 2017
Certificate LMX2492EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Related design resources

Hardware development

EVALUATION BOARD
XMICR-3P-LMX2492 — LMX2492 X-MWblock evaluation modules

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos