Product details

Frequency (max) (MHz) 14000 Frequency (min) (MHz) 500 Normalized PLL phase noise (dBc/Hz) -227 1/f noise (10-kHz offset at 1-GHz carrier) (dBc/Hz) -120 Features Flexible ramp generation, Wideband Current consumption (mA) 60 Integrated VCO No Operating temperature range (°C) -40 to 85 Rating Automotive Lock time (µs) (typ) (s) Loop BW dependent
Frequency (max) (MHz) 14000 Frequency (min) (MHz) 500 Normalized PLL phase noise (dBc/Hz) -227 1/f noise (10-kHz offset at 1-GHz carrier) (dBc/Hz) -120 Features Flexible ramp generation, Wideband Current consumption (mA) 60 Integrated VCO No Operating temperature range (°C) -40 to 85 Rating Automotive Lock time (µs) (typ) (s) Loop BW dependent
WQFN (RTW) 24 16 mm² 4 x 4
  • –227 dBc/Hz Normalized PLL Noise
  • 500 MHz – 14 GHz Wideband PLL
  • 3.15 – 5.25 V Charge Pump PLL Supply
  • Versatile Ramp / Chirp Generation
  • 200 MHz Max Phase Detector Frequency
  • FSK / PSK Modulation Pin
  • Digital Lock Detect
  • Single 3.3 V Supply Capability
  • Automotive 125°C Q100 Grade 1 Qualification
  • Non-Automotive (LMX2492) Option
  • –227 dBc/Hz Normalized PLL Noise
  • 500 MHz – 14 GHz Wideband PLL
  • 3.15 – 5.25 V Charge Pump PLL Supply
  • Versatile Ramp / Chirp Generation
  • 200 MHz Max Phase Detector Frequency
  • FSK / PSK Modulation Pin
  • Digital Lock Detect
  • Single 3.3 V Supply Capability
  • Automotive 125°C Q100 Grade 1 Qualification
  • Non-Automotive (LMX2492) Option

The LMX2492/92-Q1 is a low noise 14 GHz wideband delta-sigma fractional N PLL with ramp and chirp generation. It consists of a phase frequency detector, programmable charge pump, and high frequency input for the external VCO. The LMX2492/92-Q1 supports a broad and flexible class of ramping capabilities, including FSK, PSK, and configurable piecewise linear FM modulation profiles of up to 8 segments. It supports fine PLL resolution and fast ramp with up to a 200 MHz phase detector rate. The LMX2492/92-Q1 allows any of its registers to be read back. The LMX2492/92-Q1 can operate with a single 3.3 V supply. Moreover, supporting up to 5.25 V charge pump can eliminate the need of external amplifier, leading to a simpler solution with improved phase noise performance.

The LMX2492/92-Q1 is a low noise 14 GHz wideband delta-sigma fractional N PLL with ramp and chirp generation. It consists of a phase frequency detector, programmable charge pump, and high frequency input for the external VCO. The LMX2492/92-Q1 supports a broad and flexible class of ramping capabilities, including FSK, PSK, and configurable piecewise linear FM modulation profiles of up to 8 segments. It supports fine PLL resolution and fast ramp with up to a 200 MHz phase detector rate. The LMX2492/92-Q1 allows any of its registers to be read back. The LMX2492/92-Q1 can operate with a single 3.3 V supply. Moreover, supporting up to 5.25 V charge pump can eliminate the need of external amplifier, leading to a simpler solution with improved phase noise performance.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LMX2492/LMX2492-Q1 14 GHz Low Noise Fractional N PLL with Ramp/Chirp Generation datasheet (Rev. B) PDF | HTML 28 May 2015
Circuit design MASH_SEED Optimization and Impact on Spurs (LMX2820) PDF | HTML 08 Aug 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMX2492EVM — LMX2492 Evaluation Module

The LMX2492EVM supports evaluation of the LMX2492 and LMX2492-Q1 which is an ultra-low noise 14 GHz wideband RF PLL with ramp/chirp generation, consisting of a delta-sigma fractional N PLL, phase detector, programmable 5V charge pump and high frequency divider for the VCO. The LMX2492 supports a (...)

User guide: PDF
Not available on TI.com
Evaluation board

XMICR-3P-LMX2492 — LMX2492 X-MWblock evaluation modules

X-MWblocks consist of RF and Microwave “Drop-In” components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy Sweat Soldering or Silver Epoxy processes are required. X-MWblocks are (...)

From: X-Microwave
Support software

TICSPRO-SW TICS Pro GUI and Live Programming Tool for Clocking Devices

Texas Instruments clocks and synthesizers (TICS) pro software is used to program the evaluation modules (EVMs) for product numbers with these prefixes: CDC, LMK and LMX. These products include phase-locked loops and voltage-controlled oscillators (PLL+VCO), synthesizers and clocking devices.

Supported products & hardware

Supported products & hardware

Download options
Simulation model

LMX2492Q IBIS Model

SNAM163.ZIP (23 KB) - IBIS Model
Design tool

CLOCK-TREE-ARCHITECT — Clock tree architect programming software

Clock tree architect is a clock tree synthesis tool that streamlines your design process by generating clock tree solutions based on your system requirements. The tool pulls data from an extensive database of clocking products to generate a system-level multi-chip clocking solution.
Design tool

PLLATINUMSIM-SW PLL loop filter, phase noise, lock time, and spur simulation tool

PLLATINUMSIM-SW is a simulation tool that allows users to create detailed designs and simulations of our PLLatinum™ integrated circuits, which include the LMX series of phase-locked loops (PLLs) and synthesizers.

Supported products & hardware

Supported products & hardware

Download options
Package Pins CAD symbols, footprints & 3D models
WQFN (RTW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos