LMZ30606EVM-003

LMZ30606EVM-003

Order now

Overview

The LMZ30606EVM-003 is a fully assembled and tested circuit for evaluating the LMZ30606. The output voltage can be selected from four preset values using a jumper (3.3V, 2.5V, 1.8V, 1.2V, and 0.8V) and has an adjustable switching frequency of 500 kHz to 1 MHz. Solder pads and jumpers are available to configure the EVM to specific requirements.

Features
  • Compatible with 3.3V and 5V input bus applications
  • 0.8V internal voltage reference ±1% accurate over temperature
  • Adjustable slow start and power sequencing
  • Adjustable input voltage UVLO
  • Output under-voltage and overvoltage power good output
  • Cycle by cycle current limit, frequency foldback, and thermal protection
Power modules (integrated inductor)
LMZ30602 — 2.95V to 6V, 2A Step-Down Power Module in 9x11x2.8mm QFN Package LMZ30604 — 2.95V to 6V, 4A Step-Down Power Module in 9x11x2.8mm QFN Package LMZ30606 — 2.95V to 6V, 6A Step-Down Power Module in 9x11x2.8mm QFN Package TPS84210 — 3-V to 6-V Input, 2-A Synchronous Buck, Integrated Power Solution TPS84410 — 3-V to 6-V Input, 4-A Synchronous Buck, Integrated Power Solution TPS84610 — 2.95-V to 6-V Input, 6-A synchronous buck, integrated power solution
Download View video with transcript Video

Order & start development

Evaluation board

LMZ30606EVM-003 — 2.95V to 6V, 6A Step-Down Power Module Evaluation Board

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMZ30606EVM-003 — 2.95V to 6V, 6A Step-Down Power Module Evaluation Board

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide Using the LMZ30606EVM-003, LMZ30604EVM-001, LMZ30602EVM-002 (Rev. A) Mar 6, 2014
Certificate LMZ30606EVM-003 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos