Home Power management DC/DC power modules Power modules (integrated inductor)

TPS84610

ACTIVE

2.95-V to 6-V Input, 6-A synchronous buck, integrated power solution

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device.
TPSM82866A ACTIVE 2.4V to 5.5V input 6A step-down power module with integrated inductor Alternative with 1.4-mm profile and 34-mm² total BOM size.
TPSM82816 ACTIVE 6-V 6-A step-down module with optional frequency synchronization, adjustable soft-start and tracking Smaller total BOM size of 60 mm² (saves >70% area) and 1% output voltage accuracy.

Product details

Rating Catalog Topology Buck, Step-Down Converter, Synchronous Buck Iout (max) (A) 6 Vin (max) (V) 6 Vin (min) (V) 2.95 Vout (max) (V) 3.6 Vout (min) (V) 0.8 Features EMI Tested, Enable, Frequency synchronization, Power good, Remote Sense, Tracking Operating temperature range (°C) -40 to 125 Type Converter (Integrated Switch), DC/DC converter, Module Duty cycle (max) (%) 91 Control mode Voltage mode Switching frequency (min) (kHz) 400 Switching frequency (max) (kHz) 2000
Rating Catalog Topology Buck, Step-Down Converter, Synchronous Buck Iout (max) (A) 6 Vin (max) (V) 6 Vin (min) (V) 2.95 Vout (max) (V) 3.6 Vout (min) (V) 0.8 Features EMI Tested, Enable, Frequency synchronization, Power good, Remote Sense, Tracking Operating temperature range (°C) -40 to 125 Type Converter (Integrated Switch), DC/DC converter, Module Duty cycle (max) (%) 91 Control mode Voltage mode Switching frequency (min) (kHz) 400 Switching frequency (max) (kHz) 2000
B1QFN (RKG) 39 99 mm² (11 mm × 9 mm)
  • Complete Integrated Power Solution Allows
    Small Footprint, Low-Profile Design
  • Efficiencies Up To 96%
  • Wide-Output Voltage Adjust
    0.8 V to 3.6 V, with ±1% Reference Accuracy
  • Adjustable Switching Frequency
    (500 kHz to 2 MHz)
  • Synchronizes to an External Clock
  • Adjustable Slow-Start
  • Output Voltage Sequencing / Tracking
  • Power Good Output
  • Programmable Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection
  • Over Temperature Protection
  • Operating Temperature Range: –40°C to 85°C
  • Enhanced Thermal Performance: 12°C/W
  • Meets EN55022 Class B Emissions
  • For Design Help Including SwitcherPro™ visit http://www.ti.com/TPS84610
  • Complete Integrated Power Solution Allows
    Small Footprint, Low-Profile Design
  • Efficiencies Up To 96%
  • Wide-Output Voltage Adjust
    0.8 V to 3.6 V, with ±1% Reference Accuracy
  • Adjustable Switching Frequency
    (500 kHz to 2 MHz)
  • Synchronizes to an External Clock
  • Adjustable Slow-Start
  • Output Voltage Sequencing / Tracking
  • Power Good Output
  • Programmable Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection
  • Over Temperature Protection
  • Operating Temperature Range: –40°C to 85°C
  • Enhanced Thermal Performance: 12°C/W
  • Meets EN55022 Class B Emissions
  • For Design Help Including SwitcherPro™ visit http://www.ti.com/TPS84610

The TPS84610RKG is an easy-to-use integrated power solution that combines a 6-A DC/DC converter with power MOSFETs, an inductor, and passives into a low profile, BQFN package. This total power solution requires as few as 3 external components and eliminates the loop compensation and magnetics part selection process.

The 9×11×2.8 mm BQFN package is easy to solder onto a printed circuit board and allows a compact point-of-load design with greater than 90% efficiency and excellent power dissipation with a thermal impedance of 12°C/W junction to ambient. The device delivers the full 6-A rated output current at 85°C ambient temperature without airflow.

The TPS84610 offers the flexibility and the feature-set of a discrete point-of-load design and is ideal for powering performance DSPs and FPGAs. Advanced packaging technology afford a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

The TPS84610RKG is an easy-to-use integrated power solution that combines a 6-A DC/DC converter with power MOSFETs, an inductor, and passives into a low profile, BQFN package. This total power solution requires as few as 3 external components and eliminates the loop compensation and magnetics part selection process.

The 9×11×2.8 mm BQFN package is easy to solder onto a printed circuit board and allows a compact point-of-load design with greater than 90% efficiency and excellent power dissipation with a thermal impedance of 12°C/W junction to ambient. The device delivers the full 6-A rated output current at 85°C ambient temperature without airflow.

The TPS84610 offers the flexibility and the feature-set of a discrete point-of-load design and is ideal for powering performance DSPs and FPGAs. Advanced packaging technology afford a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet TPS84610 2.95-V to 6-V Input, 6-A Synchronous Buck, IP Solution datasheet (Rev. B) Apr 11, 2018
Application note Soldering Requirements for BQFN Packages (Rev. C) Mar 5, 2020
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Application note AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) Apr 23, 2013
More literature TPS84k Integrated Power Modules Info Card (Rev. A) Aug 28, 2012
More literature SEM1600 Topic 4: Constructing Your Power Supply – Layout Considerations Jul 12, 2005
Application note AN-643 EMI/RFI Board Design (Rev. B) May 3, 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMZ30606EVM-003 — 2.95V to 6V, 6A Step-Down Power Module Evaluation Board

The LMZ30606EVM-003 is a fully assembled and tested circuit for evaluating the LMZ30606. The output voltage can be selected from four preset values using a jumper (3.3V, 2.5V, 1.8V, 1.2V, and 0.8V) and has an adjustable switching frequency of 500 kHz to 1 MHz. Solder pads and jumpers are available (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS84610 TINA-TI Transient Reference Design

SLVM615.TSC (245 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS84610 TINA-TI Transient Spice Model

SLVM616.ZIP (67 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

TPS84610 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM552A.ZIP (52 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
B1QFN (RKG) 39 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos