LP877451Q1EVM

LP877451Q1EVM

Order now

Overview

The LP8774x-Q1 device is designed to meet the power management requirements of the AWR and IWR MMICs in various automotive and industrial radar applications. The device has three step-down DC/DC converters, a 5 V boost converter and a 1.8 V/3.3 V LDO. The LDO is powered from the boost and intended for xWR and peripheral devices IO supply. The device is controlled by an SPI serial interface and by enable signal.

The step-down DC/DC converters support programmable switching frequency of 17.6 MHz, 8.8 MHz or 4.4 MHz and have low noise across wide frequency range which enables LDO-free power solution with minimal or no additional passive filtering. LP8774x-Q1 device offers flexible external component selection to optimize the solution in terms of performance or cost. The features of the device target safety-relevant applications with system-safety requirements up to ASIL-C level.

Features
  • Evaluation of LP877451A1RXVRQ1 device features and performance
  • Onboard wide VIN preregulator to generate 3.3-V input to the PMIC from 12-V battery supply
  • Onboard USB2ANY MCU to communicate with the Device GUI and evaluate device safety features like Q&A watchdog

  • USB-A male to USB-C male cable

DC/DC converters
LM62440-Q1 Automotive 3-V to 36-V, 4-A, low-noise synchronous step-down converter

 

General-purpose MCUs
MSP432E401Y SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, 1MB Flash and 256kB RAM

 

Multi-channel ICs (PMICs)
LP87743-Q1 Automotive, three 3A low-noise buck converter PMIC for radar MMICs LP87744-Q1 Automotive, three 3A low-noise buck converters and 5V boost converter PMIC for radar MMICs LP87745 Three 3-A low-noise buck converter, I/O LDO and 5-V boost converter PMIC for industrial radar MMICs LP87745-Q1 Automotive three 3-A low-noise buck converter, IO LDO & 5-V boost converter PMIC for radar MMICs
Download View video with transcript Video

Order & start development

Evaluation board

LP877451Q1EVM — LP8774x-Q1 evaluation module for ADAS PMIC low-noise configuration 3-buck and 5-V boost

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LP877451Q1EVM LP8774x-Q1 evaluation module for ADAS PMIC low-noise configuration 3-buck and 5-V boost

close
Version: null
Release date:
GUI for evaluation module (EVM)

LP8774XXQ1EVM-GUI — LP8774xxQ1EVM Graphical User Interface

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
LP877451Q1EVM LP8774x-Q1 evaluation module for ADAS PMIC low-noise configuration 3-buck and 5-V boost

LP8774XXQ1EVM-GUI LP8774xxQ1EVM Graphical User Interface

close
Version: null
Release date: Aug 23, 2024
Hardware development
Evaluation board
LP877451Q1EVM LP8774x-Q1 evaluation module for ADAS PMIC low-noise configuration 3-buck and 5-V boost
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide LP877451Q1EVM Evaluation Module User's Guide (Rev. A) PDF | HTML Jun 2, 2022
Certificate LP877451Q1EVM EU RoHS Declaration of Conformity (DoC) Sep 27, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos