LP87781Q1EVM
LP87781-Q1 evaluation module
LP87781Q1EVM
Overview
The LP87781Q1EVM evaluation module (EVM) allows users to develop power management systems and evaluate automotive and industrial applications using LP87781-Q1. The EVM supports connection with the LP8778x-Q1 companion GUI for live debugging and easily generating power management configurations.
Features
- Input VBAT range from 5V to 20V to simulate automotive applications
- USB-C powered for simple evaluation
- On-board MSP432 to connect with GUI
- Supports rework with LP87781-Q1 family devices
Multi-channel ICs (PMICs)
LP87781Q1EVM is a prototype evaluation module and is available in limited quantities.
Order & start development
Evaluation board
LP87781Q1EVM ā LP87781-Q1 evaluation module
LP87781Q1EVM — LP87781-Q1 evaluation module
Certification
LP87781Q1EVM-DOC-CERT ā LP87781Q1EVM EU Declaration of Conformity (DoC)
Supported products & hardware
LP87781Q1EVM-DOC-CERT — LP87781Q1EVM EU Declaration of Conformity (DoC)
Documentation
Release Information
- LP87781Q1EVM EU Declaration of Conformity (DoC)
What's new
- LP87781Q1EVM EU Declaration of Conformity (DoC)
GUI for evaluation module (EVM)
LP8778X-GUI ā LP8778X-GUI Graphical User Interface (GUI)
Supported products & hardware
Products
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
LP8778X-GUI — LP8778X-GUI Graphical User Interface (GUI)
Products
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Release Information
LP8778X-GUI Graphical User Interface (GUI)
Support & training
TI E2E⢠forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.