MIKRO-3P-TMP-I2C-CLICK

MIKRO-3P-TMP-I2C-CLICK

Order now

Overview

The TMP-I2C-CLICK family of MikroE Click board™ products are compact add-on boards that accurately measure temperature. These boards feature the digital temperatures with an I2C interface for communicating with a host processor. Each temperature sensor selected has a specified resolution (accuracy) and range based on the sensing technology and ADC used for conversion. These Click board™ products are suitable for extended temperature measurement in various communication, computer, consumer, environmental, industrial, and instrumentation applications.

All TMP-I2C-CLICK products are supported by a mikroSDK compliant library, which includes functions that simplify software development. The Click board™ products comes fully tested, ready to be used on a system equipped with the mikroBUS™ socket.

The Click board™ products selected are enabled with ClickID, a 1-Wire® interface for delivering power and reading from EEPROM to identify the attached peripheral device.

Features
  • Click board: PCB Width = 25.4-mm; Length = 28.6 mm (size S), 42.9 mm (size M)
  • mikroBUS™ standard, I2C: SDA = pin 11, SCL = pin 12
  • I2C digital temperature sensors
  • Additional features enabled based on device (address selection, GPIOs, LED indicators)
  • Supply Voltage Range: 3.3V or 5V
  • ClickID enabled with 1-Wire® interface for automated identification by EEPROM
  • Plug&Play with manifest and Linux driver
Digital temperature sensors
TMP102 2C digital temperature sensor, I2C/SMBus in 2.56mm2 package TMP114 0.15-mm height, 1.2-V capable temperature sensor with 0.2°C accuracy TMP4718 High-accuracy remote and local temperature sensor with pin-programmable alert thresholds
Download View video with transcript Video

Order & start development

Evaluation board

TEMP-ALARM-CLICK — MIKROE-5872 size M mikroBUS™ Click board™ for TMP4718 I2C temperature sensor with ClickID

Supported products & hardware

TEMP-ALARM-CLICK MIKROE-5872 size M mikroBUS™ Click board™ for TMP4718 I2C temperature sensor with ClickID

close
Version: null
Release date:
Evaluation board

THERMO-27-CLICK — MIKROE-5509 size S mikroBUS™ Click board™ for TMP114 I2C temperature sensor with ClickID

Supported products & hardware

THERMO-27-CLICK MIKROE-5509 size S mikroBUS™ Click board™ for TMP114 I2C temperature sensor with ClickID

close
Version: null
Release date:
Evaluation board

THERMO-3-CLICK — MIKROE-5703 size S mikroBUS™ Click board™ for TMP102 I2C temperature sensor with ClickID

Supported products & hardware

THERMO-3-CLICK MIKROE-5703 size S mikroBUS™ Click board™ for TMP102 I2C temperature sensor with ClickID

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Hardware development

EVALUATION BOARD
BEAGL-PLAY-SBC BeaglePlay® single-board computer from the BeagleBoard.org foundation based on AM62x

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact MikroElektronika.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.