MISTR-3P-POM-AM437X

MISTR-3P-POM-AM437X

Order now

Overview

The Mistral Solutions AM437x PoM is a low-cost, small form factor, high performance, easy-to-use Product on Module (PoM) built around the TI Sitara AM437x processor. With extensive integration such as quad core PRU-ICSS, 3D acceleration core, dual camera, QSPI-NOR, up to 512KB on-chip memory, dual ADC and an easily extendable architecture, the AM437x PoM is the perfect solution for quick product deployment while leveraging the benefits of the AM437x processor. The AM437x PoM can help build applications like point of sale, home automation, industrial HMI, process control, barcode scanners, portable data terminals, medical electronics and digital signage among others. The AM437x PoM is an ideal product development platform that supports high performance interfaces such as 2x Gigabit Ethernet, 2 x 8/10-Bit parallel camera, 24-bit RGB display and 32-bit DDR3L. The low power module uses +5V DC or can also be USB powered.

The AM437x application board is a four-layer add-on module for the AM437x PoM. The AM437x application board interfaces with the PoM through its expansion connectors and provides 7” LCD with capacitive touch screen along with keypad and sensors like ambient light (ALS), temperature and accelerometer. The application board supports industrial interfaces such as RS485, CAN/Profibus, EtherCAT, dual motor control, Endat/eQEP encoders and ADC for motor current sensing. It also supports ZigBee communication using TI’s CC2530 ZigBee module interfaced externally via its expansion connectors.  

For customers looking at easily connecting their industrial solution to the cloud, Mistral also offers the Industrial IoT Kit, integrating the Amazon Web Services IoT SDK (AWS IoT SDK) on TI’s Sitara™ AM437x processors. It enables developers to use the AWS IoT SDK functionality from connected devices for mobile and web applications. The Amazon Web Services IoT SDK enables developers to rapidly build secure, enterprise-grade intelligent systems for IoT with features like: device authorization & authentication, sensor data collection, local storage of sensor data, saving aggregated sensor data in the AWS cloud server through MQTT protocol and Receive MQTT requests and taking actions.

Learn more about Mistral Solutions at https://www.mistralsolutions.com.

Multimedia & industrial networking SoCs
AM4372 Sitara processor: Arm Cortex-A9 AM4376 Sitara processor: Arm Cortex-A9, PRU-ICSS AM4377 Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT AM4378 Sitara processor: Arm Cortex-A9, PRU-ICSS, 3D graphics AM4379 Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D graphics
Download View video with transcript Video

Order & start development

Evaluation board

MISTR-APPBOARD-AM437X — AM437x Application Board

Supported products & hardware

MISTR-APPBOARD-AM437X AM437x Application Board

close
Version: null
Release date:
Evaluation board

MISTR-IOT-KIT — Industrial IoT Kit

Supported products & hardware

MISTR-IOT-KIT Industrial IoT Kit

close
Version: null
Release date:
Evaluation board

MISTR-POM-AM437X — AM437x PoM

Supported products & hardware

MISTR-POM-AM437X AM437x PoM

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Mistral Solutions Pvt. Ltd.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.