MOTORSTUDIO

MOTORSTUDIO

Downloads

Overview

Motor Studio is an easy-to-use graphical user interface (GUI) that simplifies the tuning process of our brushless DC (BLDC) motor drivers to reduce device evaluation and product development time. The GUI allows users to quickly spin up their motors and optimize various stages of motor operation to achieve highest motor performance, stable motor startup and minimal noise.

Features
  • Supports multiple motor drivers and automatic device detection
  • Optimization wizards for guided tuning
  • Interactive register map
  • Virtual oscilloscope for real-time variable monitor
  • Closed loop tuning tool
  • Built-in scripting tool
Download View video with transcript Video

Downloads

GUI for evaluation module (EVM)

MOTORSTUDIO-GUI — Motor Studio GUI for tuning and evaluating BLDC motor drivers

Supported products & hardware

Supported products & hardware

Products
Integrated control BLDC drivers
MC111 — 20-V, 1-A peak single-phase BLDC Motor Driver with integrated hall sensor MC121 — 40-V, 1-A peak single-phase BLDC Motor Driver with integrated hall sensor MC121-Q1 — Automotive, 40-V, 1-A peak single-phase BLDC Motor Driver with integrated hall sensor MCF8315A — 40-V max, 4-A peak, sensorless FOC control three-phase BLDC motor driver MCF8315C — 40V max, 4A peak, sensorless field-oriented control (FOC) three-phase BLDC motor driver MCF8315C-Q1 — Automotive, 40V max, 4A peak, sensorless field-oriented control (FOC) three-phase BLDC motor driver MCF8315D — 40V (max) 4A (peak), sensorless FOC three-phase BLDC motor driver with UL-recognized variant MCF8316A — 40-V max, 8-A peak, sensorless FOC control 3-phase BLDC motor driver MCF8316C-Q1 — Automotive, 40-V max, 8-A peak, sensorless field oriented control (FOC) 3-phase BLDC motor driver MCF8316D — 40V (max) 8A (peak), sensorless FOC three-phase BLDC motor driver with UL-recognized variant MCF8329A — 60-V, sensorless, field-oriented control (FOC) three-phase BLDC gate driver MCF8329A-Q1 — Automotive, 12V and 24V, sensorless, field-oriented control (FOC) three-phase BLDC gate driver MCF8329HS — High-speed, 60V, sensorless, field-oriented control (FOC) three-phase BLDC gate driver MCF8329HS-Q1 — Automotive, 12V and 24V, sensorless field-oriented control (FOC) three-phase BLDC gate driver
Hardware development
Evaluation board
MC121EVM — MC121 evaluation module MCF8315EVM — MCF8315 evaluation module for three-phase sensorless FOC integrated MOSFET BLDC motor driver MCF8315PWPEVM — MCF8315 evaluation module for 24-pin plastic small-outline package (PWP) MCF8316AEVM — MCF8316 evaluation module for three-phase sensorless FOC integrated MOSFET BLDC motor driver MCF8316DEVM — MCF8316D evaluation module MCF8329EVM — MCF8329 evaluation module for 60-V, sensorless FOC three-phase BLDC gate driver MCF8329HSEVM — MCF8329HS evaluation module MCF8329HSRRYEVM — MCF8329HS evaluation module for WQFN package (RRY) MCF8329RRYEVM — MCF8329A-Q1 evaluation module for 32-pin WQFN package
Download options

MOTORSTUDIO-GUI — Motor Studio GUI for tuning and evaluating BLDC motor drivers

close
Latest version
Version: 0.1.40
Release date: Oct 24, 2026
lock = Requires export approval (1 minute)
Products
Integrated control BLDC drivers
MC111 — 20-V, 1-A peak single-phase BLDC Motor Driver with integrated hall sensor MC121 — 40-V, 1-A peak single-phase BLDC Motor Driver with integrated hall sensor MC121-Q1 — Automotive, 40-V, 1-A peak single-phase BLDC Motor Driver with integrated hall sensor MCF8315A — 40-V max, 4-A peak, sensorless FOC control three-phase BLDC motor driver MCF8315C — 40V max, 4A peak, sensorless field-oriented control (FOC) three-phase BLDC motor driver MCF8315C-Q1 — Automotive, 40V max, 4A peak, sensorless field-oriented control (FOC) three-phase BLDC motor driver MCF8315D — 40V (max) 4A (peak), sensorless FOC three-phase BLDC motor driver with UL-recognized variant MCF8316A — 40-V max, 8-A peak, sensorless FOC control 3-phase BLDC motor driver MCF8316C-Q1 — Automotive, 40-V max, 8-A peak, sensorless field oriented control (FOC) 3-phase BLDC motor driver MCF8316D — 40V (max) 8A (peak), sensorless FOC three-phase BLDC motor driver with UL-recognized variant MCF8329A — 60-V, sensorless, field-oriented control (FOC) three-phase BLDC gate driver MCF8329A-Q1 — Automotive, 12V and 24V, sensorless, field-oriented control (FOC) three-phase BLDC gate driver MCF8329HS — High-speed, 60V, sensorless, field-oriented control (FOC) three-phase BLDC gate driver MCF8329HS-Q1 — Automotive, 12V and 24V, sensorless field-oriented control (FOC) three-phase BLDC gate driver
Hardware development
Evaluation board
MC121EVM — MC121 evaluation module MCF8315EVM — MCF8315 evaluation module for three-phase sensorless FOC integrated MOSFET BLDC motor driver MCF8315PWPEVM — MCF8315 evaluation module for 24-pin plastic small-outline package (PWP) MCF8316AEVM — MCF8316 evaluation module for three-phase sensorless FOC integrated MOSFET BLDC motor driver MCF8316DEVM — MCF8316D evaluation module MCF8329EVM — MCF8329 evaluation module for 60-V, sensorless FOC three-phase BLDC gate driver MCF8329HSEVM — MCF8329HS evaluation module MCF8329HSRRYEVM — MCF8329HS evaluation module for WQFN package (RRY) MCF8329RRYEVM — MCF8329A-Q1 evaluation module for 32-pin WQFN package

Release Information

Motor Studio GUI for tuning and evaluating BLDC motor drivers

Supported Devices:


  • MCF8316A
  • MCF8316C
  • MCF8316C-Q1
  • MCF8315A
  • MCF8315C
  • MCF8315C-Q1
  • MCF8329A
  • MCF8315D
  • MCF8316D
  • MCF8329A
  • MCF8329A-Q1
  • MCF8329HS
  • MCF8329HS-Q1
  • MC121
  • MC121-Q1
  • MC111

What's new

  • Updated register map for MC121, MC121-Q1 and MC111 to reflect the changes in the datasheet.
  • Merged Fault and Controls tab for better visibility.
  • Option to enable or disable I2C connection, to operate device with external PWM or Analog input for speed control.
  • Bugfix for speed plot in offline mode.

Additional resources you might need

Firmware

MCXEVM-MSP430FR2355-MOTORSTUDIO-FW — MCxEVM MSP430FR2355 Motor Studio GUI firmware

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
MCF8315EVM — MCF8315 evaluation module for three-phase sensorless FOC integrated MOSFET BLDC motor driver MCF8316AEVM — MCF8316 evaluation module for three-phase sensorless FOC integrated MOSFET BLDC motor driver MCF8329EVM — MCF8329 evaluation module for 60-V, sensorless FOC three-phase BLDC gate driver
Download options

MCXEVM-MSP430FR2355-MOTORSTUDIO-FW — MCxEVM MSP430FR2355 Motor Studio GUI firmware

close
Latest version
Version: 0.0.9
Release date: Nov 1, 2023
Hardware development
Evaluation board
MCF8315EVM — MCF8315 evaluation module for three-phase sensorless FOC integrated MOSFET BLDC motor driver MCF8316AEVM — MCF8316 evaluation module for three-phase sensorless FOC integrated MOSFET BLDC motor driver MCF8329EVM — MCF8329 evaluation module for 60-V, sensorless FOC three-phase BLDC gate driver

Release Information

MCx83xxEVM MSP430FR2355 Motor Studio GUI Firmware package compatible with all MCx EVMs (examples include MCF8316AEVM, MCF8315EVM, MCF8329EVM, etc.)

Related design resources

Hardware development

EVALUATION BOARD
MCF8315RRYEVM — MCF8315 evaluation module 32-pin WQFN (RRY) package

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos