MCF8316DEVM

MCF8316DEVM

Order now

Overview

The MCF8316D evaluation module (EVM) enables users to evaluate the performance of the MCF8316D motor driver. The EVM includes an onboard FTDI chip to convert USB communication, from the micro-USB connector, into UART. An onboard MSP430FR2355 microcontroller (MCU) translates the UART communication into either control signals or I2C formatted data, which is sent to the MCF8316. There are many user-selectable jumpers, resistors, connectors, and test points to assist with evaluating the many features of the MCF8316 IC and the configurable device-specific settings.

Features
  • GUI software to simplify the MCx tuning process and performance evaluation
  • MCU-to-MCx shunt jumper header with removable shunts to disconnect main signals going to the motor driver IC from the MCU
    • The shunts can be removed if the user desires to control the MCF8316 IC with an external MCU or to use the EVM MCU to control an external MCF8316 IC

  • Micro-USB cable

Integrated control BLDC drivers
MCF8316D — 40V (max) 8A (peak), sensorless FOC three-phase BLDC motor driver with UL-recognized variant MCF8316D-Q1 — Automotive 40-V max, 8-A peak, sensorless FOC control three-phase BLDC motor driver
Download View video with transcript Video

Order & start development

Evaluation board

MCF8316DEVM — MCF8316D evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

MCF8316DEVM — MCF8316D evaluation module

close
Version: null
Release date:
GUI for evaluation module (EVM)

MOTORSTUDIO-GUI — Motor Studio GUI for tuning and evaluating BLDC motor drivers

Supported products & hardware

Supported products & hardware

Products
Integrated control BLDC drivers
MC111 — 20-V, 1-A peak single-phase BLDC Motor Driver with integrated hall sensor MC121 — 40-V, 1-A peak single-phase BLDC Motor Driver with integrated hall sensor MC121-Q1 — Automotive, 40-V, 1-A peak single-phase BLDC Motor Driver with integrated hall sensor MCF8315A — 40-V max, 4-A peak, sensorless FOC control three-phase BLDC motor driver MCF8315C — 40V max, 4A peak, sensorless field-oriented control (FOC) three-phase BLDC motor driver MCF8315C-Q1 — Automotive, 40V max, 4A peak, sensorless field-oriented control (FOC) three-phase BLDC motor driver MCF8315D — 40V (max) 4A (peak), sensorless FOC three-phase BLDC motor driver with UL-recognized variant MCF8316A — 40-V max, 8-A peak, sensorless FOC control 3-phase BLDC motor driver MCF8316C-Q1 — Automotive, 40-V max, 8-A peak, sensorless field oriented control (FOC) 3-phase BLDC motor driver MCF8316D — 40V (max) 8A (peak), sensorless FOC three-phase BLDC motor driver with UL-recognized variant MCF8329A — 60-V, sensorless, field-oriented control (FOC) three-phase BLDC gate driver MCF8329A-Q1 — Automotive, 12V and 24V, sensorless, field-oriented control (FOC) three-phase BLDC gate driver MCF8329HS — High-speed, 60V, sensorless, field-oriented control (FOC) three-phase BLDC gate driver MCF8329HS-Q1 — Automotive, 12V and 24V, sensorless field-oriented control (FOC) three-phase BLDC gate driver
Hardware development
Evaluation board
MC121EVM — MC121 evaluation module MCF8315EVM — MCF8315 evaluation module for three-phase sensorless FOC integrated MOSFET BLDC motor driver MCF8315PWPEVM — MCF8315 evaluation module for 24-pin plastic small-outline package (PWP) MCF8316AEVM — MCF8316 evaluation module for three-phase sensorless FOC integrated MOSFET BLDC motor driver MCF8316DEVM — MCF8316D evaluation module MCF8329EVM — MCF8329 evaluation module for 60-V, sensorless FOC three-phase BLDC gate driver MCF8329HSEVM — MCF8329HS evaluation module MCF8329HSRRYEVM — MCF8329HS evaluation module for WQFN package (RRY) MCF8329RRYEVM — MCF8329A-Q1 evaluation module for 32-pin WQFN package

MOTORSTUDIO-GUI — Motor Studio GUI for tuning and evaluating BLDC motor drivers

close
Version: 0.1.40
Release date: Oct 24, 2026
lock = Requires export approval (1 minute)
Products
Integrated control BLDC drivers
MC111 — 20-V, 1-A peak single-phase BLDC Motor Driver with integrated hall sensor MC121 — 40-V, 1-A peak single-phase BLDC Motor Driver with integrated hall sensor MC121-Q1 — Automotive, 40-V, 1-A peak single-phase BLDC Motor Driver with integrated hall sensor MCF8315A — 40-V max, 4-A peak, sensorless FOC control three-phase BLDC motor driver MCF8315C — 40V max, 4A peak, sensorless field-oriented control (FOC) three-phase BLDC motor driver MCF8315C-Q1 — Automotive, 40V max, 4A peak, sensorless field-oriented control (FOC) three-phase BLDC motor driver MCF8315D — 40V (max) 4A (peak), sensorless FOC three-phase BLDC motor driver with UL-recognized variant MCF8316A — 40-V max, 8-A peak, sensorless FOC control 3-phase BLDC motor driver MCF8316C-Q1 — Automotive, 40-V max, 8-A peak, sensorless field oriented control (FOC) 3-phase BLDC motor driver MCF8316D — 40V (max) 8A (peak), sensorless FOC three-phase BLDC motor driver with UL-recognized variant MCF8329A — 60-V, sensorless, field-oriented control (FOC) three-phase BLDC gate driver MCF8329A-Q1 — Automotive, 12V and 24V, sensorless, field-oriented control (FOC) three-phase BLDC gate driver MCF8329HS — High-speed, 60V, sensorless, field-oriented control (FOC) three-phase BLDC gate driver MCF8329HS-Q1 — Automotive, 12V and 24V, sensorless field-oriented control (FOC) three-phase BLDC gate driver
Hardware development
Evaluation board
MC121EVM — MC121 evaluation module MCF8315EVM — MCF8315 evaluation module for three-phase sensorless FOC integrated MOSFET BLDC motor driver MCF8315PWPEVM — MCF8315 evaluation module for 24-pin plastic small-outline package (PWP) MCF8316AEVM — MCF8316 evaluation module for three-phase sensorless FOC integrated MOSFET BLDC motor driver MCF8316DEVM — MCF8316D evaluation module MCF8329EVM — MCF8329 evaluation module for 60-V, sensorless FOC three-phase BLDC gate driver MCF8329HSEVM — MCF8329HS evaluation module MCF8329HSRRYEVM — MCF8329HS evaluation module for WQFN package (RRY) MCF8329RRYEVM — MCF8329A-Q1 evaluation module for 32-pin WQFN package

Release Information

Motor Studio GUI for tuning and evaluating BLDC motor drivers

Supported Devices:


  • MCF8316A
  • MCF8316C
  • MCF8316C-Q1
  • MCF8315A
  • MCF8315C
  • MCF8315C-Q1
  • MCF8329A
  • MCF8315D
  • MCF8316D
  • MCF8329A
  • MCF8329A-Q1
  • MCF8329HS
  • MCF8329HS-Q1
  • MC121
  • MC121-Q1
  • MC111

What's new

  • Updated register map for MC121, MC121-Q1 and MC111 to reflect the changes in the datasheet.
  • Merged Fault and Controls tab for better visibility.
  • Option to enable or disable I2C connection, to operate device with external PWM or Analog input for speed control.
  • Bugfix for speed plot in offline mode.
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide MCF8316DEVM User's Guide PDF | HTML Oct 16, 2024
Certificate MCF8316DEVM EU Declaration of Conformity (DoC) Nov 27, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos