MSP-IQMATHLIB

MSP-IQMATHLIB

Downloads

Overview

The Texas Instruments® MSP IQmath and Qmath Libraries are a collection of highly optimized and high-precision mathematical functions for C programmers to seamlessly port a floating-point algorithm into fixed-point code on MSP430 and MSP432 devices. These routines are typically used in computationally intensive real-time applications where optimal execution speed, high accuracy and ultra-low energy are critical. By using the IQmath and Qmath libraries, it is possible to achieve execution speeds considerably faster and energy consumption considerably lower than equivalent code written using floating-point math.

MSP devices supported by MSP-IQmathlib:

  • MSP430F1xx
  • MSP430F2xx
  • MSP430G2xx
  • MSP430F4xx
  • MSP430F5xx
  • MSP430F6xx
  • MSP430FRxx
  • MSP432P4xx
MSP-IQmathlib is easy to integrate into your designs. This library is free and can be used in Code Composer Studio or downloaded as a standalone package. Read the included User’s Guide for an in depth look at benchmarks and function descriptions.

Features
  • Optimized fixed point functions - reduce development time and enable developers to focus on optimizing application code
  • Up to 100x higher performance when executing common fixed point scalar math functions in CCS – this means the MSP microcontroller can remain in low power modes longer than ever before
  • Free – simply use in Code Composer Studio or download the library

  • Library
  • User’s Guide
  • Examples

Download View video with transcript Video

Downloads

Driver or library

MSP-IQMATHLIB — Fixed Point Math Library for MSP

Supported products & hardware

Supported products & hardware

Products
Automotive body & lighting MCUs
MSP430F2252-Q1 — Automotive 16-MHz MCU with 16-kb Flash, 512B SRAM, 10-bit ADC, I2C/SPI/UART MSP430F2272-Q1 — Automotive 16-MHz MCU with 32-kb Flash, 512B SRAM, 10-bit ADC, I2C/SPI/UART MSP430G2201-Q1 — Automotive 16-MHz MCU with 2-kb Flash, 128B SRAM, timer MSP430G2231-Q1 — Automotive 16-MHz MCU with 2-kb Flash, 128B SRAM, 10-bit ADC, SPI/I2C, timer MSP430G2453-Q1 — Automotive 16-MHz MCU with 8-kb Flash, 512-B SRAM, 10-bit ADC, comparator, UART/SPI/I2C, timer MSP430G2553-Q1 — Automotive 16-MHz MCU with 16-kb Flash, 512B SRAM, 10-bit ADC, comparator, UART/SPI/I2C, timer NN325-Q1 — Multi-Sensing Touch Manager
Other wireless products
RF430CL330H — Dynamic Dual Interface NFC Transponder RF430F5978 — RF430F59xx MSP430 SoC With Radio-Frequency Core and Low-Frequency Interface
Sub-1 GHz wireless MCUs
CC430F5123 — 16-bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 8kB Flash and 2kB RAM CC430F5125 — 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 16kB Flash and 2kB RAM CC430F5133 — 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 8kB Flash and 2kB RAM CC430F5135 — 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 16kB Flash and 2kB RAM CC430F5137 — 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 32kB Flash and 4kB RAM CC430F5143 — 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 8kB Flash and 2kB RAM CC430F5145 — 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 16kB Flash and 2kB RAM CC430F5147 — 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 32kB Flash and 4kB RAM
Hardware development
Reference design
TIDM-ORIENTATIONTRACKER — Low Power Orientation Tracker Reference Design
Download options

MSP-IQMATHLIB — Fixed Point Math Library for MSP

close
Latest version
Version: 01.10.00.05
Release date: Mar 17, 2015

IQmathLib for MSP Windows Installer

SHA-256 checksum

IQmathLib for MSP Linux Installer

SHA-256 checksum

IQmathLib for MSP Zip Package

SHA-256 checksum
Products
Automotive body & lighting MCUs
MSP430F2252-Q1 — Automotive 16-MHz MCU with 16-kb Flash, 512B SRAM, 10-bit ADC, I2C/SPI/UART MSP430F2272-Q1 — Automotive 16-MHz MCU with 32-kb Flash, 512B SRAM, 10-bit ADC, I2C/SPI/UART MSP430G2201-Q1 — Automotive 16-MHz MCU with 2-kb Flash, 128B SRAM, timer MSP430G2231-Q1 — Automotive 16-MHz MCU with 2-kb Flash, 128B SRAM, 10-bit ADC, SPI/I2C, timer MSP430G2453-Q1 — Automotive 16-MHz MCU with 8-kb Flash, 512-B SRAM, 10-bit ADC, comparator, UART/SPI/I2C, timer MSP430G2553-Q1 — Automotive 16-MHz MCU with 16-kb Flash, 512B SRAM, 10-bit ADC, comparator, UART/SPI/I2C, timer NN325-Q1 — Multi-Sensing Touch Manager
Other wireless products
RF430CL330H — Dynamic Dual Interface NFC Transponder RF430F5978 — RF430F59xx MSP430 SoC With Radio-Frequency Core and Low-Frequency Interface
Sub-1 GHz wireless MCUs
CC430F5123 — 16-bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 8kB Flash and 2kB RAM CC430F5125 — 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 16kB Flash and 2kB RAM CC430F5133 — 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 8kB Flash and 2kB RAM CC430F5135 — 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 16kB Flash and 2kB RAM CC430F5137 — 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 32kB Flash and 4kB RAM CC430F5143 — 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 8kB Flash and 2kB RAM CC430F5145 — 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 16kB Flash and 2kB RAM CC430F5147 — 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 32kB Flash and 4kB RAM
Hardware development
Reference design
TIDM-ORIENTATIONTRACKER — Low Power Orientation Tracker Reference Design

Documentation

What's new

  • Optimized fixed point functions - reduce development time and enable developers to focus on optimizing application code
  • Up to 100x higher performance when executing common fixed point scalar math functions in CCS – this means the MSP microcontroller can remain in low power modes longer than ever before
  • Free – simply use in Code Composer Studio or download the library

Release Information

The Texas Instruments® MSP IQmath and Qmath Libraries are a collection of highly optimized and high-precision mathematical functions for C programmers to seamlessly port a floating-point algorithm into fixed-point code on MSP430 and MSP432 devices. These routines are typically used in computationally intensive real-time applications where optimal execution speed, high accuracy and ultra-low energy are critical. By using the IQmath and Qmath libraries, it is possible to achieve execution speeds considerably faster and energy consumption considerably lower than equivalent code written using floating-point math.

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* User guide MSP IQMath Users Guide Feb 26, 2015
Technical article How FRAM can help you find your car PDF | HTML Jul 23, 2015
Technical article How MSP430FRx MCUs can achieve higher performance PDF | HTML Jul 21, 2015
Technical article What new can you do with the MSP430FR6972 MCU? PDF | HTML Jun 3, 2015

Related design resources

Reference designs

REFERENCE DESIGN
TIDM-ORIENTATIONTRACKER — Low Power Orientation Tracker Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos