TIDM-ORIENTATIONTRACKER

TIDM-ORIENTATIONTRACKER

Design files

Overview

This reference application demonstrates how to combine an ultra-low-power MSP microcontroller, fixed-point software math libraries and an accelerometer for a low cost, ultra-low-power, simple orientation tracking solution. The MSP MCU samples the accelerometer and performs calculations in real time to determine its orientation and to detect when it is in free fall. By utilizing the IQmathLib optimized fixed point software library and excluding a gyroscope, this design can run on battery power for extended periods of time. This solution could be used to monitor tilt, drops or theft enabling a number of asset monitoring applications.

 

 

Features
  • MSP430G2 LaunchPad Development Kit(MSP-EXP430G2) + CircuitCo Educational BoosterPack plug-in module + Fuel Tank BoosterPack plug-in module enable orientation tracking and tilt detection
  • IQmathLib fixed point software for MSP MCUs provides optimized math performance
  • The MSP MCU samples an accelerometer at regular intervals and interprets the data as x,y,z components of gravity
  • Arc Tangent is calculated to determine current orientation, including pitch and roll
  • Source code is provided with projects for Code Composer Studio and IAR Embedded Workbench for MSP MCUs
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU265.PDF (330 KB)

Reference design overview and verified performance test data

TIDR473A.ZIP (33 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC331.ZIP (385 KB)

Design file that contains information on physical board layer of design PCB

TIDR474.ZIP (450 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ24210800mA, single-input, single cell Li-ion Solar battery charger

Data sheet: PDF | HTML
DC/DC converters

TPS6300196% Buck-Boost Converter with 1.7A Current Switches, 3.3V fixed Output voltage in 3x3 QFN

Data sheet: PDF | HTML
DC/DC converters

TPS6300296% Buck-Boost Converter with 1.7A Current Switches, 5V fixed Output voltage in 3x3 QFN

Data sheet: PDF | HTML
ESD protection diodes

TPD2E001Dual 1.5-pF, 5.5-V, ±8-kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS773250-mA, 10-V, low-dropout voltage regulator with RESET with delay

Data sheet: PDF
Low-power MCUs

MSP430F16128 MHz MCU with 55KB Flash, 5KB SRAM, 12-bit ADC, Dual 12-bit DAC, comparator, DMA, I2C/SPI/UART

Data sheet: PDF
Low-power MCUs

MSP430G255316 MHz MCU with 16KB Flash, 512B SRAM, comparator, UART/SPI/I2C, timer

Data sheet: PDF
USB PHYs & bridges

TUSB3410UART, I2C and IrDA serial port to USB bridge

Data sheet: PDF | HTML

Start development

Software development

Design tool

TIDC332 — MSP430 Low Power Orientation Tracker Software Design Files

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-ORIENTATIONTRACKER Low Power Orientation Tracker Reference Design

TIDC332 MSP430 Low Power Orientation Tracker Software Design Files

close
Latest version
Version: 01.00.00.00
Release date: Mar 23, 2014
Hardware development
Reference design
TIDM-ORIENTATIONTRACKER Low Power Orientation Tracker Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidc332 or www.ti.com/lit/xx/tidc332/tidc332.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC332. Please update any bookmarks accordingly.
Driver or library

MSP-IQMATHLIB — Fixed Point Math Library for MSP

The Texas Instruments® MSP IQmath and Qmath Libraries are a collection of highly optimized and high-precision mathematical functions for C programmers to seamlessly port a floating-point algorithm into fixed-point code on MSP430 and MSP432 devices. These routines are typically used in (...)

Supported products & hardware

Supported products & hardware

Products
Automotive body & lighting MCUs
MSP430F2252-Q1 Automotive 16-MHz MCU with 16-kb Flash, 512B SRAM, 10-bit ADC, I2C/SPI/UART MSP430F2272-Q1 Automotive 16-MHz MCU with 32-kb Flash, 512B SRAM, 10-bit ADC, I2C/SPI/UART MSP430G2201-Q1 Automotive 16-MHz MCU with 2-kb Flash, 128B SRAM, timer MSP430G2231-Q1 Automotive 16-MHz MCU with 2-kb Flash, 128B SRAM, 10-bit ADC, SPI/I2C, timer MSP430G2453-Q1 Automotive 16-MHz MCU with 8-kb Flash, 512-B SRAM, 10-bit ADC, comparator, UART/SPI/I2C, timer MSP430G2553-Q1 Automotive 16-MHz MCU with 16-kb Flash, 512B SRAM, 10-bit ADC, comparator, UART/SPI/I2C, timer NN325-Q1 Multi-Sensing Touch Manager
Other wireless products
RF430CL330H Dynamic Dual Interface NFC Transponder RF430F5978 RF430F59xx MSP430 SoC With Radio-Frequency Core and Low-Frequency Interface
Sub-1 GHz wireless MCUs
CC430F5123 16-bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 8kB Flash and 2kB RAM CC430F5125 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 16kB Flash and 2kB RAM CC430F5133 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 8kB Flash and 2kB RAM CC430F5135 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 16kB Flash and 2kB RAM CC430F5137 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 32kB Flash and 4kB RAM CC430F5143 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 8kB Flash and 2kB RAM CC430F5145 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 16kB Flash and 2kB RAM CC430F5147 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 32kB Flash and 4kB RAM
Hardware development
Reference design
TIDM-ORIENTATIONTRACKER Low Power Orientation Tracker Reference Design

MSP-IQMATHLIB Fixed Point Math Library for MSP

close
Latest version
Version: 01.10.00.05
Release date: Mar 17, 2015

IQmathLib for MSP Windows Installer

SHA-256 checksum

IQmathLib for MSP Linux Installer

SHA-256 checksum

IQmathLib for MSP Zip Package

SHA-256 checksum
Products
Automotive body & lighting MCUs
MSP430F2252-Q1 Automotive 16-MHz MCU with 16-kb Flash, 512B SRAM, 10-bit ADC, I2C/SPI/UART MSP430F2272-Q1 Automotive 16-MHz MCU with 32-kb Flash, 512B SRAM, 10-bit ADC, I2C/SPI/UART MSP430G2201-Q1 Automotive 16-MHz MCU with 2-kb Flash, 128B SRAM, timer MSP430G2231-Q1 Automotive 16-MHz MCU with 2-kb Flash, 128B SRAM, 10-bit ADC, SPI/I2C, timer MSP430G2453-Q1 Automotive 16-MHz MCU with 8-kb Flash, 512-B SRAM, 10-bit ADC, comparator, UART/SPI/I2C, timer MSP430G2553-Q1 Automotive 16-MHz MCU with 16-kb Flash, 512B SRAM, 10-bit ADC, comparator, UART/SPI/I2C, timer NN325-Q1 Multi-Sensing Touch Manager
Other wireless products
RF430CL330H Dynamic Dual Interface NFC Transponder RF430F5978 RF430F59xx MSP430 SoC With Radio-Frequency Core and Low-Frequency Interface
Sub-1 GHz wireless MCUs
CC430F5123 16-bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 8kB Flash and 2kB RAM CC430F5125 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 16kB Flash and 2kB RAM CC430F5133 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 8kB Flash and 2kB RAM CC430F5135 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 16kB Flash and 2kB RAM CC430F5137 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 32kB Flash and 4kB RAM CC430F5143 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 8kB Flash and 2kB RAM CC430F5145 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 16kB Flash and 2kB RAM CC430F5147 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 32kB Flash and 4kB RAM
Hardware development
Reference design
TIDM-ORIENTATIONTRACKER Low Power Orientation Tracker Reference Design

Documentation

What's new

  • Optimized fixed point functions - reduce development time and enable developers to focus on optimizing application code
  • Up to 100x higher performance when executing common fixed point scalar math functions in CCS – this means the MSP microcontroller can remain in low power modes longer than ever before
  • Free – simply use in Code Composer Studio or download the library

Release Information

The Texas Instruments® MSP IQmath and Qmath Libraries are a collection of highly optimized and high-precision mathematical functions for C programmers to seamlessly port a floating-point algorithm into fixed-point code on MSP430 and MSP432 devices. These routines are typically used in computationally intensive real-time applications where optimal execution speed, high accuracy and ultra-low energy are critical. By using the IQmath and Qmath libraries, it is possible to achieve execution speeds considerably faster and energy consumption considerably lower than equivalent code written using floating-point math.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide MSP430 Low Power Orientation Tracker Design Guide Mar 20, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos