PHYTC-3P-PHYCORE-AM67

PHYTC-3P-PHYCORE-AM67

From: PHYTEC
Order now

Overview

The phyCORE®-AM67x SOM is optimized for AI, vision, and high-performance edge computing, making it perfect for machine vision, robotics and medical imaging applications. It offers hardware AI acceleration, dual image signal processors (ISP) and high-speed connectivity, including PCIe, USB 3.1 and Gigabit Ethernet for real-time video and sensor processing. Supporting 3x Displays and 4x MIPI CSI Cameras with 4K video codec, get ready to see the future of HMI with the phyCORE-AM67x embedded in your nextgen application.

Features
  • Up to 128 GB eMMC and up to 8 GB LPDDR4 RAM
  • 2x Ethernet, USB 3.1, PCIe 3.0, 4x CAN-FD
  • Advanced hardware security
  • 3x Display  (OLDI/LVDS, DSI, DPI) 4x MIPI CSI
  • 2x C7x DSP, 3D GPU
  • Dimensions 39 mm x 55 mm 2x 140-pin 0.5mm pitch
Download View video with transcript Video
Photos courtesy of PHYTEC

Order & start development

Daughter card

KPB-08036 — phyBOARD-AM67x Development Kit

Supported products & hardware

KPB-08036 — phyBOARD-AM67x Development Kit

close
Version: null
Release date:
Daughter card

PCM-080 — phyCORE-AM67x SOM

Supported products & hardware

PCM-080 — phyCORE-AM67x SOM

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact PHYTEC.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.