PLX-3P-PLXT60

PLX-3P-PLXT60

From: Plextek
Order now

Overview

Plextek's PLX-T60 platform enables rapid development and deployment of bespoke mmWave radar solutions at scale and pace. The PLX-T60 platform combines our xWR6843 single chip 60GHz to 64GHz mmWave radar chipset with a novel substrate integrated waveguide antenna designed to deliver enhanced sensing performance. The antenna design enables the full bandwidth of the chip to be realised, providing either greater range resolution or enabling more devices to operate concurrently without mutual interference. Different antenna designs generate different beam patterns to suit a range of applications with optimal performance. The PLX-T60 platform can output detections, point-cloud data, range-Doppler maps and raw baseband signals. It is also compatible with our mmWave studio. The PLX-T60 can be integrated through one of our existing designs as an OEM module or using an existing platform to design a bespoke antenna solution. 

Features
  • Size: 70mm × 60mm × 8mm (may vary with depending on antenna pattern)
  • Weight: 15g (may vary with depending on antenna pattern)
  • Power Consumption: Up to 2.5W
  • Frequency Range: 60GHz to 64GHz. Antenna return loss better than 10dB
  • Beamwidth Configurations: Azimuth - 36° to 110° (HPBW) Elevation: 12° to 30° (HPBW)
  • Angular Resolution: Azimuth from 12° Elevation from 3°
  • Range Resolution: From 4cm
  • Detection Range: Up to 150m for person
  • Supply Voltage: 5V at 500mA
  • Connectivity: USB
Industrial mmWave radar sensors
IWR6843 Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating processing capability
Download View video with transcript Video
Photos courtesy of Plextek

Order & start development

Evaluation board

PLX-T60 A — Very short range, wide field of view (3D)

Supported products & hardware

PLX-T60 A Very short range, wide field of view (3D)

close
Version: null
Release date:
Evaluation board

PLX-T60 B — Short range (3D)

Supported products & hardware

PLX-T60 B Short range (3D)

close
Version: null
Release date:
Evaluation board

PLX-T60 C — Short range (3D)

Supported products & hardware

PLX-T60 C Short range (3D)

close
Version: null
Release date:
Evaluation board

PLX-T60 D — Long range detection and tracking (2D)

Supported products & hardware

PLX-T60 D Long range detection and tracking (2D)

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Plextek.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.