PMP10116

PMP10116

Design files

Overview

The PMP10116 reference design uses the UCC28063A transition-mode pfc controller to drive LEDs up to 700mA current from an AC input. This flyback PFC topology provides isolation and uses quasi-resonant mode control. It supports analog dimming on the output side.  Refer to LED Driver Based on UCC28060 Interleaved ACDC Single Stage Flyback for design guide

Features
  • Isolated Quasi-Resonant Flyback PFC Topology
  • Natural Interleaving provides Input and Output Ripple Reduction
  • Peak Efficiency of 94%
  • Analog Dimming
  • This reference design was built and tested and the test report is included
Output voltage options PMP10116.1
Vin (Min) (V) 176
Vin (Max) (V) 264
Vout (Nom) (V) 285
Iout (Max) (A) .7
Output Power (W) 199.5
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- PFC
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAX4.PDF (875 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRID5.PDF (172 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRID6.ZIP (790 KB)

Files used for 3D models or 2D drawings of IC components

TIDRID4.PDF (234 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28063A — Natural interleaving transition-mode PFC controller with audible and input surge noise Immunity

Data sheet: PDF | HTML
General-purpose op amps

LMV358 — Dual, 5.5-V, 1-MHz, RRO operational amplifier

Data sheet: PDF | HTML
Shunt voltage references

LM4040 — Fixed voltage, 45-µA, precision micropower shunt voltage reference

Data sheet: PDF | HTML
Shunt voltage references

TL431 — Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report PMP10116 Test Results Oct 19, 2015
Application note LED Driver Based on UCC28060 Interleaved ACDC Single Stage Flyback Oct 19, 2011

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos