PMP10288

PMP10288

Design files

Overview

The PMP10288 reference design is a Power Over Ethernet (POE) active clamp forward converter. It features the TPS23754, which is a combination of a POE Powered Device (PD) controller and PWM controller. CSD17501Q5A FETs are used for high efficiency synchronous rectification. The input accepts standard Type 2 POE voltage of 42.5VDC-57VDC or a 36VDC-57VDC auxiliary voltage. The output power is an isolated 3.3VDC at 6.9A with PoE input or 3.3VDC at 7.2A with auxiliary input.

Features
  • Integrated PD and PWM controller
  • Power Conversion Efficiency of 90% at full load
  • Low gate charge MOSFETs for high efficiency synchronous rectification
  • Auxillary power input available
  • Test report includes efficiency, ripple, load step, turn-on response, loop stability, and thermal plot
Output voltage options PMP10288.1
Vin (Min) (V) 36
Vin (Max) (V) 57
Vout (Nom) (V) 3.3
Iout (Max) (A) 7.2
Output Power (W) 23.76
Isolated/Non-Isolated Isolated
Input Type DC
Topology Forward- Active Clamp^POE
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA68.PDF (1002 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRFI6.PDF (107 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCAI8.ZIP (239 KB)

Design file that contains information on physical board layer of design PCB

TIDRFI5.PDF (523 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

MOSFETs

CSD17501Q5A — 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.9 mOhm

Data sheet: PDF
Powered devices

TPS23754 — IEEE 802.3at, high efficiency, PoE interface and DC/DC controller

Data sheet: PDF | HTML
Shunt voltage references

TLV431A — 1% accuracy, low-voltage, adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Test report PMP10288 Test Results Jun 23, 2015
Technical article Power over Ethernet: New applications every day PDF | HTML Oct 14, 2015
Technical article Power Tips: Voltage mode or current mode? PDF | HTML Oct 2, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos